ESD Protection - SOT-323
Showing 1 to 18 of 18 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Circuit Diagram | Package (JEDEC®) Code ▲▼ | Reverse Standoff Voltage VRWM (V) ▲▼ | Reverse Current IR at VRWM (µA) ▲▼ | Reverse Breakdown Voltage VBR at 1 mA (V) ▲▼ | Peak Pulse Current IPPM at tp = 8/20μs acc. IEC 61000-4-5 (A) ▲▼ | Peak Pulse Power PPP at tp = 8/20μs acc. IEC 61000-4-5 (W) ▲▼ | Capacitance CD at VR = 0 V VAC < 100 mV f = 1 MHz (pF) ▲▼ | ESD Immunity acc. IEC 61000-4-2 (kV) ▲▼ | Number of Protected Lines ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SOT-323 | 16 | 0.05 | 17.1 | 5 | 140 | 16.7 | ± 30 | 2 | Yes | |
![]() Enlarge | SOT-323 | 18 | 0.05 | 20 | 3.6 | 120 | 14.7 | ± 30 | 2 | Yes | |
![]() Enlarge | SOT-323 | 26.5 | 0.05 | 28 | 3 | 150 | 10 | ± 30 | 2 | Yes | |
![]() Enlarge | SOT-323 | 26.5 | 0.05 | 28 | 2.5 | 110 | 7.6 | ±30 | 2 | Yes | |
![]() Enlarge | SOT-323 | 33 | 0.05 | 36 | 2.5 | 140 | 8.7 | ± 30 | 2 | Yes | |
![]() Enlarge | SOT-323 | 33 | 0.05 | 36 | 2 | 120 | 6 | ± 30 | 2 | Yes | |
![]() Enlarge | SOT-323 | 36 | 0.05 | 39 | 2.4 | 150 | 8 | ± 30 | 2 | Yes | |
![]() Enlarge | SOT-323 | 36 | 0.05 | 39 | 1.8 | 120 | 5.5 | ± 27 | 2 | Yes | |
![]() Enlarge | SOT-323 | 1 | 100 | 2.5 | 11 | 70 | 192 | 30 | 2 | Yes | |
![]() Enlarge | SOT-323 | 1 | 100 | 2.5 | 11 | 70 | 192 | 30 | 2 | Yes | |
![]() Enlarge | SOT-323 | 1 | 100 | 2.5 | 11 | 70 | 192 | 30 | 2 | Yes | |
![]() Enlarge | SOT-323 | 1 | 100 | 2.5 | 11 | 70 | 192 | 30 | 2 | Yes | |
![]() Enlarge | SOT-323 | 1 | 100 | 2.5 | 11 | 70 | 192 | 30 | 2 | Yes | |
![]() Enlarge | SOT-323 | 1 | 100 | 2.5 | 11 | 70 | 192 | 30 | 2 | Yes | |
![]() Enlarge | SOT-323 | 1 | 100 | 2.5 | 11 | 70 | 192 | 30 | 2 | Yes | |
![]() Enlarge | SOT-323 | 1 | 100 | 2.5 | 11 | 70 | 192 | 30 | 2 | Yes | |
![]() Enlarge | SOT-323 | 26.5 | 0.05 | 28 | 3 | 150 | 10 | ± 30 | 1 | Yes | |
![]() Enlarge | SOT-323 | n/a | 0.04 | 100 | 12 | n/a | 0.5 | 30 | n/a | Yes |











