Diodes and Rectifiers - Medium and High Power Diodes - DO-4 (DO-203AA)


Showing 1 to 9 of 9 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Product Series
filter
Product Image
Package (JEDEC®) Code
▲▼filter
Circuit Configuration
▲▼filter
IF(AV) (A) at Ths /TC
(°C)
▲▼filter
IFSM at 50 Hz
(A)
▲▼filter
IFSM at 60 Hz
(A)
▲▼filter
VRRM
(V)
▲▼filter
TJ
(°C)
▲▼filter
VFM
(V)
▲▼filter
AEC-Q101 Qualified
▲▼filter
Datasheet
93487
Enlarge
DO-4 (DO-203AA)Single12 at 144265280100 to 1200-65 to +1751.26No
Datasheet
93491
Enlarge
DO-4 (DO-203AA)Single16 at 140350370100 to 1200-65 to +1751.23No
Datasheet
93493
Enlarge
DO-4 (DO-203AA)Single12 at 15023024050 to 1000-65 to +2001.35No
Datasheet
93144
Enlarge
DO-4 (DO-203AA)Single6 at 100727550 to 400-65 to +1501.4No
Datasheet
93506
Enlarge
DO-4 (DO-203AA)Single25 at 120356373100 to 1200-65 to +1751.30No
Datasheet
93519
Enlarge
DO-4 (DO-203AA)Single6 at 160159167100 to 1200-65 to +1751.10No
Datasheet
93138
Enlarge
DO-4 (DO-203AA)Single6 at 10011011550 to 1000-65 to +1501.4No
Datasheet
93138
Enlarge
DO-4 (DO-203AA)Single12 at 10014515050 to 1000-65 to +1501.4No
Datasheet
93138
Enlarge
DO-4 (DO-203AA)Single16 at 10018019050 to 1000-65 to +1501.4No