Diodes and Rectifiers - Medium and High Power Diodes - above 4000 V


Showing 1 to 5 of 5 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Product Series
filter
Product Image
Package (JEDEC®) Code
▲▼filter
Circuit Configuration
▲▼filter
IF(AV) (A) at Ths /TC
(°C)
▲▼filter
IFSM at 50 Hz
(A)
▲▼filter
IFSM at 60 Hz
(A)
▲▼filter
VRRM
(V)
▲▼filter
TJ
(°C)
▲▼filter
VFM
(V)
▲▼filter
AEC-Q101 Qualified
▲▼filter
Datasheet
93492
Enlarge
DO-5 (DO-203AB)Single35 at 14048050050 to 600-65 to +2001.7No
Datasheet
93492
Enlarge
DO-5 (DO-203AB)Single40 at 15076580050 to 600-65 to +2001.3No
Datasheet
93492
Enlarge
DO-5 (DO-203AB)Single60 at 14086090050 to 600-65 to +2001.3No
Datasheet
93496
Enlarge
DO-5 (DO-203AB)Single15 at 15023925050 to 600-65 to +1751.5No
Datasheet
93144
Enlarge
DO-4 (DO-203AA)Single6 at 100727550 to 400-65 to +1501.4No