Diodes and Rectifiers - Medium and High Power Diodes - below 2000 V


Showing 1 to 24 of 24 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Product Series
filter
Product Image
Package (JEDEC®) Code
▲▼filter
Circuit Configuration
▲▼filter
IF(AV) (A) at Ths /TC
(°C)
▲▼filter
IFSM at 50 Hz
(A)
▲▼filter
IFSM at 60 Hz
(A)
▲▼filter
VRRM
(V)
▲▼filter
TJ
(°C)
▲▼filter
VFM
(V)
▲▼filter
AEC-Q101 Qualified
▲▼filter
Datasheet
93487
Enlarge
DO-4 (DO-203AA)Single12 at 144265280100 to 1200-65 to +1751.26No
Datasheet
93491
Enlarge
DO-4 (DO-203AA)Single16 at 140350370100 to 1200-65 to +1751.23No
Datasheet
93493
Enlarge
DO-4 (DO-203AA)Single12 at 15023024050 to 1000-65 to +2001.35No
Datasheet
93492
Enlarge
DO-5 (DO-203AB)Single35 at 140380400700 to 1000-65 to +2001.8No
Datasheet
93506
Enlarge
DO-4 (DO-203AA)Single25 at 120356373100 to 1200-65 to +1751.30No
Datasheet
93513
Enlarge
DO-5 (DO-203AB)Single40 at 1105705951400 to 1600-65 to +1601.50No
Datasheet
93513
Enlarge
DO-5 (DO-203AB)Single40 at 140570595100 to 1200-65 to +1901.30No
Datasheet
93150
Enlarge
DO-5 (DO-203AB)Single85 at 8511001151100 to 1000-40 to +1251.75No
Datasheet
93150
Enlarge
DO-5 (DO-203AB)Single70 at 85700730100 to 1000-40 to +1251.85No
Datasheet
93150
Enlarge
DO-5 (DO-203AB)Single40 at 85400420100 to 1000-40 to +1251.95No
Datasheet
93517
Enlarge
DO-5 (DO-203AB)Single50 at 1285705951400 to 1600-55 to +1601.50No
Datasheet
93516
Enlarge
DO-5 (DO-203AB)Single50 at 140800830400 to 1200-55 to +1801.40No
Datasheet
93519
Enlarge
DO-4 (DO-203AA)Single6 at 160159167100 to 1200-65 to +1751.10No
Datasheet
93138
Enlarge
DO-4 (DO-203AA)Single6 at 10011011550 to 1000-65 to +1501.4No
Datasheet
93138
Enlarge
DO-4 (DO-203AA)Single12 at 10014515050 to 1000-65 to +1501.4No
Datasheet
93138
Enlarge
DO-4 (DO-203AA)Single16 at 10018019050 to 1000-65 to +1501.4No
Datasheet
93521
Enlarge
DO-5 (DO-203AB)Single70 at 110120012501400 to 1600-65 to +1501.46No
Datasheet
93521
Enlarge
DO-5 (DO-203AB)Single70 at 14012001250100 to 1200-65 to +1801.35No
Datasheet
93527
Enlarge
DO-5 (DO-203AB)Single80 at 123120012501400 to 1600-55 to +1501.46No
Datasheet
93526
Enlarge
DO-5 (DO-203AB)Single80 at 14015001570400 to 1200-55 to +1801.40No
Datasheet
95802
Enlarge
DO-5 (DO-203AB)Single85 at 14017001800100 to 1200-65 to +1801.2No
Datasheet
95802
Enlarge
DO-5 (DO-203AB)Single85 at 110170018001400 to 1600-65 to +1501.4No
Datasheet
93533
Enlarge
DO-5 (DO-203AB)Single95 at 128170018001400 to 1600-55 to +1501.40No
Datasheet
93532
Enlarge
DO-5 (DO-203AB)Single95 at 14020002090400 to 1200-55 to +1801.40No