Diodes and Rectifiers - Schottky - Plastic Axial
Showing 1 to 22 of 22 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | IFSM (A) ▲▼ | VF at IF( V at A ) ▲▼ | Rev. Voltage (V) ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-201AD | 3 | 80 | see datasheet | 20 | 125 | Single | No | |
![]() Enlarge | DO-201AD | 3 | 80 | see datasheet | 30 | 125 | Single | No | |
![]() Enlarge | DO-201AD | 3 | 80 | see datasheet | 40 | 125 | Single | No | |
![]() Enlarge | DO-201AD | 3 | 120 | see datasheet | 20 | see datasheet | Single | No | |
![]() Enlarge | DO-201AD | 3 | 120 | see datasheet | 30 | see datasheet | Single | No | |
![]() Enlarge | DO-201AD | 3 | 120 | see datasheet | 40 | see datasheet | Single | No | |
![]() Enlarge | DO-201AD | 3 | 120 | see datasheet | 50 | see datasheet | Single | No | |
![]() Enlarge | DO-201AD | 3 | 120 | see datasheet | 60 | see datasheet | Single | No | |
![]() Enlarge | DO-201AD | 3 | 100 | 0.65 | 100 | 175 | Single | No | |
![]() Enlarge | DO-201AD | 3 | 100 | 0.65 | 90 | 175 | Single | No | |
![]() Enlarge | DO-201AD | 5 | 220 | see datasheet | 20 | 150 | Single | No | |
![]() Enlarge | DO-201AD | 5 | 150 | see datasheet | 20 | 150 | Single | No | |
![]() Enlarge | DO-201AD | 5 | 220 | see datasheet | 30 | 150 | Single | No | |
![]() Enlarge | DO-201AD | 5 | 150 | see datasheet | 30 | 150 | Single | No | |
![]() Enlarge | DO-201AD | 5 | 220 | see datasheet | 40 | 150 | Single | No | |
![]() Enlarge | DO-201AD | 5 | 150 | see datasheet | 40 | 150 | Single | No | |
![]() Enlarge | DO-201AD | 5 | 220 | see datasheet | 50 | 150 | Single | No | |
![]() Enlarge | DO-201AD | 5 | 150 | see datasheet | 50 | 150 | Single | No | |
![]() Enlarge | DO-201AD | 5 | 220 | see datasheet | 60 | 150 | Single | No | |
![]() Enlarge | DO-201AD | 5 | 150 | see datasheet | 60 | 150 | Single | No | |
![]() Enlarge | DO-201AD | 5 | 200 | 0.70 | 100 | 175 | Single | No | |
![]() Enlarge | DO-201AD | 5 | 200 | 0.70 | 90 | 175 | Single | No |