Diodes and Rectifiers - Schottky - SMC (DO-214AB)
Showing 1 to 28 of 28 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IFAV (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage ▲▼ | VF at I F ▲▼ | IRM max (mA) ▲▼ | T sub>j max. (°C) ▲▼ | Circuit Configuration ▲▼ | EAS (mJ) ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | SMC (DO-214AB) | 4 | 150 | 20 | see datasheet | 125 | Single | Yes | |||
Enlarge | SMC (DO-214AB) | 4 | 150 | 30 | see datasheet | 125 | Single | Yes | |||
Enlarge | SMC (DO-214AB) | 4 | 150 | 40 | see datasheet | 125 | Single | Yes | |||
Enlarge | SMC (DO-214AB) | 3 | 100 | 20 | see datasheet | 150 | Single | Yes | |||
Enlarge | SMC (DO-214AB) | 3 | 100 | 30 | see datasheet | 150 | Single | Yes | |||
Enlarge | SMC (DO-214AB) | 3 | 100 | 40 | see datasheet | 150 | Single | Yes | |||
Enlarge | SMC (DO-214AB) | 3 | 100 | 50 | see datasheet | 150 | Single | Yes | |||
Enlarge | SMC (DO-214AB) | 3 | 100 | 60 | see datasheet | 150 | Single | Yes | |||
Enlarge | SMC (DO-214AB) | 3 | 100 | 100 | 0.65 | 175 | Single | Yes | |||
Enlarge | SMC (DO-214AB) | 3 | 100 | 100 | 0.65 | 175 | Single | No | |||
Enlarge | SMC (DO-214AB) | 3 | 100 | 90 | 0.65 | 175 | Single | Yes | |||
Enlarge | SMC (DO-214AB) | 3 | 100 | 90 | 0.65 | 175 | Single | No | |||
Enlarge | SMC (DO-214AB) | 5 | 175 | 30 | see datasheet | 150 | Single | Yes | |||
Enlarge | SMC (DO-214AB) | 5 | 175 | 30 | see datasheet | 150 | Single | No | |||
Enlarge | SMC (DO-214AB) | 5 | 175 | 40 | see datasheet | 150 | Single | Yes | |||
Enlarge | SMC (DO-214AB) | 5 | 175 | 40 | see datasheet | 150 | Single | No | |||
Enlarge | SMC (DO-214AB) | 3 | 650 | 15 | 0.3 | 50 at 100 °C | 125 | Single | 1.5 | No | |
Enlarge | SMC (DO-214AB) | 3 | 650 | 15 | 0.3 | 50 at 100 °C | 125 | Single | 1.5 | Yes | |
Enlarge | SMC (DO-214AB) | 3 | 1600 | 40 | 0.46 | 30 at 125 °C | 150 | Single | 6.0 | No | |
Enlarge | SMC (DO-214AB) | 3 | 1600 | 40 | 0.46 | 30 at 125 °C | 150 | Single | 6.0 | Yes | |
Enlarge | SMC (DO-214AB) | 3 | 1200 | 60 | 0.52 | 20 at 125 °C | 150 | Single | 5.0 | No | |
Enlarge | SMC (DO-214AB) | 3 | 1200 | 60 | 0.52 | 20 at 125 °C | 150 | Single | 5.0 | Yes | |
Enlarge | SMC (DO-214AB) | 3 | 800 | 100 | 0.62 | 5 at 125 °C | 175 | Single | 3.0 | No | |
Enlarge | SMC (DO-214AB) | 3 | 100 | 0.62 | 5 at 125 °C | 175 | Single | 3.0 | Yes | ||
Enlarge | SMC (DO-214AB) | 3 | 1580 | 40 | 0.43 | 35 at 125 °C | 150 | Single | 6.0 | No | |
Enlarge | SMC (DO-214AB) | 3 | 790 | 60 | 0.61 | 30 at 125 °C | 150 | Single | 5.0 | No | |
Enlarge | SMC (DO-214AB) | 5 | 100 | 200 | 0.67 | 150 | Single | No | |||
Enlarge | SMC (DO-214AB) | 8 | 140 | 45 | 0.39 | 150 | Single | No |