Diodes and Rectifiers - Schottky - SMF (DO-219AB)
Showing 1 to 34 of 34 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IFAV (A) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | Rev. Voltage ▲▼ ![]() | VF at I F (V at A) ▲▼ ![]() | trr ▲▼ ![]() | T sub>j max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMF (DO-219AB) | 1.1 | 40 | 20 | 0.385 | < 10 | 125 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.1 | 40 | 20 | 0.385 | < 10 | 125 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.1 | 40 | 30 | 0.43 | < 10 | 125 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.1 | 40 | 30 | 0.43 | < 10 | 125 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.1 | 40 | 40 | 0.47 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1.1 | 40 | 40 | 0.47 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 40 | 40 | 0.37 | 150 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 40 | 100 | 0.57 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 40 | 60 | 0.56 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 40 | 30 | 0.31 | 150 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 40 | 40 | 0.34 | 150 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 40 | 60 | 0.38 | 150 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 2 | 50 | 100 | 0.63 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 2 | 40 | 60 | 0.64 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 2 | 50 | 30 | 0.37 | 150 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 2 | 50 | 40 | 0.43 | 150 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 2 | 50 | 60 | 0.48 | 150 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 30 | 200 | 0.64 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 30 | 60 | 0.45 | 150 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 30 | 45 | 0.36 | 150 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 30 | 100 | 0.59 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 30 | 120 | 0.61 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 30 | 150 | 0.64 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 2 | 60 | 200 | 0.64 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 2 | 50 | 60 | 0.45 | 150 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 2 | 40 | 45 | 0.40 | 150 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 2 | 40 | 100 | 0.62 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 2 | 40 | 120 | 0.65 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 2 | 40 | 150 | 0.69 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 3 | 60 | 60 | 0.49 | 150 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 3 | 50 | 45 | 0.43 | 150 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 3 | 55 | 100 | 0.62 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 3 | 60 | 120 | 0.64 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 3 | 40 | 150 | 0.66 | 175 | Single | Yes |