Diodes and Rectifiers - Schottky - TO-247AD
Showing 1 to 50 of 50 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | IFSM (A) ▲▼ | VF at IF( V at A ) ▲▼ | Rev. Voltage (V) ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | TO-247AD 3L | 2 x 30 | 350 | see datasheet | 35 | 150 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 2 x 30 | 350 | see datasheet | 45 | 150 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 2 x 30 | 350 | see datasheet | 60 | 150 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 30 | 200 | see datasheet | 35 | 150 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 30 | 200 | see datasheet | 45 | 150 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 30 | 200 | see datasheet | 50 | 150 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 30 | 200 | see datasheet | 60 | 150 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 2 x 15 | 265 | 0.67 | 100 | 175 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 30 | 200 | see datasheet | 35 | 175 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 30 | 200 | see datasheet | 45 | 175 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 30 | 200 | see datasheet | 50 | 175 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 30 | 200 | see datasheet | 60 | 175 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 2 x 15 | 265 | 0.67 | 90 | 175 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 40 | 400 | see datasheet | 35 | 150 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 40 | 400 | see datasheet | 45 | 150 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 40 | 400 | see datasheet | 50 | 150 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 40 | 400 | see datasheet | 60 | 150 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 40 | 400 | see datasheet | 35 | 175 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 40 | 400 | see datasheet | 45 | 175 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 40 | 400 | see datasheet | 50 | 175 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 40 | 400 | see datasheet | 60 | 175 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 20 | 250 | 0.55 | 30 | 125 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 20 | 250 | 0.55 | 40 | 125 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 30 | 275 | 0.55 | 30 | 125 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 30 | 275 | 0.55 | 40 | 125 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 40 | 400 | 0.50 | 30 | 125 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 40 | 400 | 0.50 | 40 | 125 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 30 | 400 | 0.47 | 45 | 150 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 2 x 40 | 600 | 0.67 | 170 | 175 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 50 | 550 | 0.68 | 100 | 175 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 60 | 550 | 0.7 | 100 | 175 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 30 | 350 | 0.64 | 100 | 150 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 30 | 350 | 0.65 | 170 | 175 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 30 | 300 | 0.74 | 200 | 175 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 30 | 350 | 0.65 | 200 | 175 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 30 | 350 | 0.43 | 45 | 150 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 30 | 350 | 0.49 | 60 | 150 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 30 | 350 | 0.65 | 100 | 175 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 30 | 350 | 0.70 | 150 | 175 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 30 | 350 | 0.47 | 45 | 175 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 30 | 350 | 0.52 | 60 | 175 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 40 | 550 | 0.65 | 100 | 150 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 40 | 500 | 0.69 | 150 | 150 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 40 | 500 | 0.68 | 170 | 175 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 40 | 500 | 0.68 | 200 | 150 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 40 | 500 | 0.43 | 45 | 150 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 40 | 500 | 0.5 | 60 | 150 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 40 | 550 | 0.66 | 100 | 175 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 40 | 500 | 0.48 | 45 | 175 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 40 | 500 | 0.54 | 60 | 175 | Common cathode | Yes |
































