Diodes and Rectifiers - Small Signal Schottky Diodes - Reverse Voltage Above 60 V
Showing 1 to 18 of 18 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | Description ▲▼ ![]() | VR max. (V) ▲▼ ![]() | IF max. (mA) ▲▼ ![]() | VF max. at IF (mV at mA) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | SOD-323 | Small Signal Schottky Diode | 70 | 70 | 1000 at 15 | Single | Yes | |
![]() Enlarge | SOD-323 | Small Signal Schottky Diode | 70 | 70 | 1000 at 15 | Single | Yes | |
![]() Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 70 | 200 | 410 at 50 | Single | Yes | |
![]() Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 70 | 200 | 410 at 50 | Single | Yes | |
![]() Enlarge | SOD-523 | Small Signal Schottky Diode | 70 | 100 | 1000 at 15 | Single | Yes | |
![]() Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 70 | 200 | 410 at 50 | Dual serial | Yes | |
![]() Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 70 | 200 | 410 at 50 | Dual serial | Yes | |
![]() Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 70 | 200 | 410 at 50 | Common cathode | Yes | |
![]() Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 70 | 200 | 410 at 50 | Common cathode | Yes | |
![]() Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 70 | 200 | 410 at 50 | Common anode | Yes | |
![]() Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 70 | 200 | 410 at 50 | Common anode | Yes | |
![]() Enlarge | DFN1006-2A | Small Signal Schottky Diode | 70 | 200 | 410 at 15 | Single | Yes | |
![]() Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 100 | 100 | 1000 at 200 | Single | No | |
![]() Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 100 | 150 | 1000 at 250 | Single | No | |
![]() Enlarge | SOD-123 | Small Signal Schottky Diode | 100 | 200 | 1000 at 250 | Single | Yes | |
![]() Enlarge | SOD-123 | Small Signal Schottky Diode | 100 | 200 | 1000 at 250 | Single | Yes | |
![]() Enlarge | MiniMELF (SOD-80) | Small Signal Schottky Diode | 100 | 100 | 1000 at 200 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | Small Signal Schottky Diode | 100 | 150 | 1000 at 250 | Single | No |