Diodes and Rectifiers - Small Signal Schottky Diodes - Reverse Voltage Below 40 V
Showing 1 to 49 of 49 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | Product Group ▲▼ ![]() | VR max. / VRRM (V) ▲▼ ![]() | IF max. (mA) ▲▼ ![]() | VF max. at IF( mV at mA ) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | QuadroMELF (SOD-80) | Small Signal Schottky Diode | 30 | 200 | 800 at 100 | Single | No | |
![]() Enlarge | MicroMELF | Small Signal Schottky Diode | 30 | 200 | 800 at 100 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | Small Signal Schottky Diode | 30 | 200 | 800 at 100 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | Small Signal Schottky Diode | 30 | 200 | 800 at 100 | Single | No | |
![]() Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 30 | 200 | 650 at 200 | Single | No | |
![]() Enlarge | SOD-123 | Small Signal Schottky Diode | 30 | 300 | 650 at 200 | Single | Yes | |
![]() Enlarge | SOD-123 | Small Signal Schottky Diode | 30 | 300 | 1000 at 200 | Single | Yes | |
![]() Enlarge | SOD-323 | Small Signal Schottky Diode | 30 | 200 | 650 at 200 | Single | Yes | |
![]() Enlarge | SOD-323 | Small Signal Schottky Diode | 30 | 200 | 650 at 200 | Single | Yes | |
![]() Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 30 | 200 | 450 at 200 | Single | No | |
![]() Enlarge | SOD-123 | Small Signal Schottky Diode | 30 | 300 | 450 at 200 | Single | Yes | |
![]() Enlarge | SOD-123 | Small Signal Schottky Diode | 30 | 300 | 1000 at 200 | Single | Yes | |
![]() Enlarge | SOD-323 | Small Signal Schottky Diode | 30 | 200 | 450 at 200 | Single | Yes | |
![]() Enlarge | SOD-323 | Small Signal Schottky Diode | 30 | 200 | 450 at 200 | Single | Yes | |
![]() Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 30 | 200 | 800 at 100 | Single | Yes | |
![]() Enlarge | SOD-523 | Small Signal Schottky Diode | 30 | 200 | 800 at 100 | Single | Yes | |
![]() Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 30 | 200 | 800 at 100 | Single | Yes | |
![]() Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 30 | 200 | 800 at 100 | Common anode | Yes | |
![]() Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 30 | 200 | 800 at 100 | Common anode | Yes | |
![]() Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 30 | 200 | 800 at 100 | Common cathode | Yes | |
![]() Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 30 | 200 | 800 at 100 | Common cathode | Yes | |
![]() Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 30 | 200 | 800 at 100 | Dual serial | Yes | |
![]() Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 30 | 200 | 800 at 100 | Dual serial | Yes | |
![]() Enlarge | SOD-123 | Small Signal Schottky Diode | 30 | 200 | 800 at 100 | Single | Yes | |
![]() Enlarge | SOD-123 | Small Signal Schottky Diode | 30 | 200 | 800 at 100 | Single | Yes | |
![]() Enlarge | SOD-323 | Small Signal Schottky Diode | 30 | 200 | 800 at 100 | Single | Yes | |
![]() Enlarge | SOD-323 | Small Signal Schottky Diode | 30 | 200 | 800 at 100 | Single | Yes | |
![]() Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 30 | 200 | 800 at 100 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | Small Signal Schottky Diode | 30 | 200 | 600 at 200 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | Small Signal Schottky Diode | 20 | 200 | 600 at 200 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | Small Signal Schottky Diode | 30 | 200 | 650 at 200 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | Small Signal Schottky Diode | 30 | 200 | 450 at 200 | Single | No | |
![]() Enlarge | QuadroMELF (SOD-80) | Small Signal Schottky Diodes | 30 | 200 | 600 at 200 | Single | No | |
![]() Enlarge | QuadroMELF (SOD-80) | Small Signal Schottky Diodes | 20 | 200 | 600 at 200 | Single | No | |
![]() Enlarge | MicroMELF | Small Signal Schottky Diodes | 30 | 200 | 600 at 200 | Single | No | |
![]() Enlarge | MicroMELF | Small Signal Schottky Diodes | 20 | 200 | 600 at 200 | Single | No | |
![]() Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diodes | 30 | 200 | 600 at 200 | Single | No | |
![]() Enlarge | SOD-123 | Small Signal Schottky Diodes | 30 | 350 | 600 at 200 | Single | Yes | |
![]() Enlarge | SOD-123 | Small Signal Schottky Diodes | 30 | 350 | 600 at 200 | Single | Yes | |
![]() Enlarge | SOD-323 | Small Signal Schottky Diodes | 30 | 350 | 600 at 200 | Single | Yes | |
![]() Enlarge | SOD-323 | Small Signal Schottky Diodes | 30 | 350 | 600 at 200 | Single | Yes | |
![]() Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diodes | 20 | 200 | 600 at 200 | Single | No | |
![]() Enlarge | SOD-123 | Small Signal Schottky Diodes | 20 | 350 | 600 at 200 | Single | Yes | |
![]() Enlarge | SOD-123 | Small Signal Schottky Diodes | 20 | 350 | 600 at 200 | Single | Yes | |
![]() Enlarge | SOD-323 | Small Signal Schottky Diodes | 20 | 350 | 600 at 200 | Single | Yes | |
![]() Enlarge | SOD-323 | Small Signal Schottky Diodes | 20 | 350 | 600 at 200 | Single | Yes | |
![]() Enlarge | CLP0603-2M | Small Signal Schottky Diode FlipKY® Gen 2 | 30 | 200 | 500 at 200 | No | ||
![]() Enlarge | CLP1406-2L | Schottky Rectifier Surface-Mount FlipKY® Gen 2 | 20 | 1000 | 450 at 1000 | Single | No | |
![]() Enlarge | CLP1608-2L | Schottky Rectifier Surface-Mount FlipKY® Gen 2 | 30 | 2000 | 530 at 2000 | Single | No |