Standard and Fast Recovery - SMF (DO-219AB)
Showing 1 to 50 of 62 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | Rev. Voltage (V) (V) ▲▼ ![]() | VF at IF (V at A) (V at A) ▲▼ ![]() | trr (ns) ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMF (DO-219AB) | 1 | 30 | 200 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 30 | 400 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 30 | 600 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 30 | 800 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 30 | 1000 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 30 | 200 | 0.84 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1.5 | 30 | 400 | 0.84 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1.5 | 30 | 600 | 0.84 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1.5 | 30 | 800 | 0.84 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1.5 | 30 | 1000 | 0.84 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1.4 | 30 | 100 | 1.15 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 30 | 100 | 1.15 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 30 | 200 | 1.15 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 30 | 200 | 1.15 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 30 | 400 | 1.15 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 30 | 400 | 1.15 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 30 | 600 | 1.15 | 250 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 30 | 600 | 1.15 | 250 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 30 | 800 | 1.3 | 300 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 30 | 800 | 1.3 | 300 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 30 | 200 | 0.88 | 150 | Single | No | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 30 | 400 | 0.88 | 150 | Single | No | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 30 | 600 | 0.88 | 150 | Single | No | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 30 | 800 | 0.88 | 150 | Single | No | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 35 | 200 | 0.84 | 150 | Single | No | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 35 | 400 | 0.84 | 150 | Single | No | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 35 | 600 | 0.84 | 150 | Single | No | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 35 | 800 | 0.84 | 150 | Single | No | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 35 | 1000 | 0.84 | 150 | Single | No | ||
![]() Enlarge | SMF (DO-219AB) | 1 | 30 | 1000 | 0.88 | 150 | Single | No | ||
![]() Enlarge | SMF (DO-219AB) | 1.5 | 25 | 100 | 1.1 | 1800 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 25 | 100 | 1.1 | 1800 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 25 | 200 | 1.1 | 1800 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 25 | 200 | 1.1 | 1800 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 25 | 400 | 1.1 | 1800 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 25 | 400 | 1.1 | 1800 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 25 | 600 | 1.1 | 1800 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 25 | 600 | 1.1 | 1800 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 25 | 1000 | 1.1 | 1800 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 25 | 1000 | 1.1 | 1800 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 22 | 100 | 1.1 | 1800 | 150 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 22 | 100 | 1.1 | 1800 | 150 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 22 | 200 | 1.1 | 1800 | 150 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 22 | 200 | 1.1 | 1800 | 150 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 22 | 400 | 1.1 | 1800 | 150 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 22 | 400 | 1.1 | 1800 | 150 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 22 | 600 | 1.1 | 1800 | 150 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 22 | 600 | 1.1 | 1800 | 150 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 22 | 800 | 1.1 | 1800 | 150 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 22 | 800 | 1.1 | 1800 | 150 | Single | No |