Diodes and Rectifiers - Standard and Fast Recovery - Reverse recovery time above 500 ns
Showing 1 to 22 of 22 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | Rev. Voltage (V) ▲▼ | VF at IF (V) ▲▼ | trr ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | SMF (DO-219AB) | 1.5 | 100 | 1.1 | 1800 | 175 | Single | Yes | |
Enlarge | SMF (DO-219AB) | 1.5 | 100 | 1.1 | 1800 | 175 | Single | Yes | |
Enlarge | SMF (DO-219AB) | 1.5 | 200 | 1.1 | 1800 | 175 | Single | Yes | |
Enlarge | SMF (DO-219AB) | 1.5 | 200 | 1.1 | 1800 | 175 | Single | Yes | |
Enlarge | SMF (DO-219AB) | 1.5 | 400 | 1.1 | 1800 | 175 | Single | Yes | |
Enlarge | SMF (DO-219AB) | 1.5 | 400 | 1.1 | 1800 | 175 | Single | Yes | |
Enlarge | SMF (DO-219AB) | 1.5 | 600 | 1.1 | 1800 | 175 | Single | Yes | |
Enlarge | SMF (DO-219AB) | 1.5 | 600 | 1.1 | 1800 | 175 | Single | Yes | |
Enlarge | SMF (DO-219AB) | 1.5 | 1000 | 1.1 | 1800 | 175 | Single | Yes | |
Enlarge | SMF (DO-219AB) | 1.5 | 1000 | 1.1 | 1800 | 175 | Single | Yes | |
Enlarge | SMF (DO-219AB) | 1.5 | 100 | 1.1 | 1800 | 150 | Single | No | |
Enlarge | SMF (DO-219AB) | 1.5 | 100 | 1.1 | 1800 | 150 | Single | No | |
Enlarge | SMF (DO-219AB) | 1.5 | 200 | 1.1 | 1800 | 150 | Single | No | |
Enlarge | SMF (DO-219AB) | 1.5 | 200 | 1.1 | 1800 | 150 | Single | No | |
Enlarge | SMF (DO-219AB) | 1.5 | 400 | 1.1 | 1800 | 150 | Single | No | |
Enlarge | SMF (DO-219AB) | 1.5 | 400 | 1.1 | 1800 | 150 | Single | No | |
Enlarge | SMF (DO-219AB) | 1.5 | 600 | 1.1 | 1800 | 150 | Single | No | |
Enlarge | SMF (DO-219AB) | 1.5 | 600 | 1.1 | 1800 | 150 | Single | No | |
Enlarge | SMF (DO-219AB) | 1.5 | 800 | 1.1 | 1800 | 150 | Single | No | |
Enlarge | SMF (DO-219AB) | 1.5 | 800 | 1.1 | 1800 | 150 | Single | No | |
Enlarge | SMF (DO-219AB) | 1.5 | 1000 | 1.1 | 1800 | 150 | Single | No | |
Enlarge | SMF (DO-219AB) | 1.5 | 1000 | 1.1 | 1800 | 150 | Single | No |