Diodes and Rectifiers - Standard and Fast Recovery - GL41 (DO-213AB) Superectifier®
- Standard and Fast Recovery-GL41 (DO-213AB) Superectifier®
- Design Tools
- Document Library
- Product Videos
Showing 1 to 13 of 13 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | Rev. Voltage (V) ▲▼ ![]() | VF at IF (V at A) ▲▼ ![]() | trr ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | GL41 (DO-213AB) | 1 | 50 | 1.1 | 175 | Single | No | ||
![]() Enlarge | GL41 (DO-213AB) | 1 | 100 | 1.1 | 175 | Single | No | ||
![]() Enlarge | GL41 (DO-213AB) | 1 | 200 | 1.1 | 175 | Single | No | ||
![]() Enlarge | GL41 (DO-213AB) | 1 | 400 | 1.1 | 175 | Single | No | ||
![]() Enlarge | GL41 (DO-213AB) | 1 | 600 | 1.1 | 175 | Single | No | ||
![]() Enlarge | GL41 (DO-213AB) | 1 | 800 | 1.1 | 175 | Single | No | ||
![]() Enlarge | GL41 (DO-213AB) | 1 | 1000 | 1.1 | 175 | Single | No | ||
![]() Enlarge | GL41 (DO-213AB) | 1 | 50 to 1000 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | GL41 (DO-213AB) | 1 | 50 to 1000 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | MELF (DO-213AB) | 1 | 50 to 1000 | see datasheet | 175 | Single | No | ||
![]() Enlarge | MELF (DO-213AB) | 1 | 50 to 1600 | see datasheet | 175 | Single | No | ||
![]() Enlarge | MELF (DO-213AB) | 1 | 50 to 1000 | see datasheet | 175 | Single | No | ||
![]() Enlarge | MELF (DO-213AB) | 1 | 50 to 1600 | see datasheet | 175 | Single | No |