Diodes and Rectifiers - Standard and Fast Recovery - SOD-64 Sinterglass
Showing 1 to 37 of 37 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | Rev. Voltage (V) ▲▼ ![]() | VF at IF (V at A) ▲▼ ![]() | trr ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | SOD-64 | 3 | 200 | 1.1 at 3 | 100 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 400 | 1.1 at 3 | 100 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 200 | 1 at 3 | 5000 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 400 | 1 at 3 | 5000 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 600 | 1 at 3 | 5000 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 800 | 1 at 3 | 5000 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 1500 | 1.5 at 5 | 2000 | 140 | No | |
![]() Enlarge | SOD-64 | 3 | 1000 | 1.5 at 5 | 2000 | 140 | No | |
![]() Enlarge | SOD-64 | 3 | 1200 | 1.5 at 5 | 2000 | 140 | No | |
![]() Enlarge | SOD-64 | 3 | 200 | 1.6 at 3 | 100 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 400 | 1.6 at 3 | 100 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 600 | 1.6 at 3 | 100 | 175 | No | |
![]() Enlarge | SOD-64 | 2.9 | 800 | 1.78 at 3 | 150 | 175 | No | |
![]() Enlarge | SOD-64 | 2.9 | 1000 | 1.78 at 3 | 150 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 50 | 1.4 at 3 | 100 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 100 | 1.4 at 3 | 100 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 200 | 1.4 at 3 | 100 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 400 | 1.4 at 3 | 100 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 600 | 1.4 at 3 | 100 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 800 | 1.4 at 3 | 100 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 1000 | 1.4 at 3 | 100 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 800 | 1.2 at 3 | 250 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 1000 | 1.2 at 3 | 250 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 200 | 1.1 at 3 | 100 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 300 | 1.1 at 3 | 100 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 400 | 1.1 at 3 | 100 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 800 | 1.9 at 3 | 60 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 200 | 1.1 at 3 | 200 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 300 | 1.1 at 3 | 200 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 400 | 1.1 at 3 | 200 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 500 | 1.1 at 3 | 200 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 600 | 1.1 at 3 | 200 | 175 | No | |
![]() Enlarge | SOD-64 | 3 | 200 | 1 at 3 | 5000 | 175 | Yes | |
![]() Enlarge | SOD-64 | 3 | 400 | 1 at 3 | 5000 | 175 | Yes | |
![]() Enlarge | SOD-64 | 3 | 600 | 1 at 3 | 5000 | 175 | Yes | |
![]() Enlarge | SOD-64 | 3 | 800 | 1 at 3 | 5000 | 175 | Yes | |
![]() Enlarge | SOD-64 | 3 | 1000 | 1 at 3 | 5000 | 175 | Yes |