Diodes and Rectifiers - Standard and Fast Recovery

Standard recovery rectifiers include avalanche, glass passivated pallet chip junction (GPP), open junction, and new planar wafer technology Gen 1, Gen 2 (low VF). Available in conventional surface mount packages and eSMP® package series for comprehensive applications in automotive such as advanced driver assistance systems (ADAS)and safety Robust glass passivated technology in conventional surface mount and power packages are available for harsh environment applications in industrial and automotive.

Showing 1 to 10 of 10 entries
Date 🔽TitleShare
January 21, 2026

Die 100-V-Gleichrichtermodule der Gen 2 in TMBS®-Technik von Vishay Intertechnology bieten im SOT-227- Gehäuse einen Spannungsabfall in Durchlassrichtung bis zu 0,83 V

share
January 21, 2026

Vishay Intertechnology 100 V Gen 2 TMBS® Rectifier Modules Deliver Forward Voltage Drop Down to 0.83 V in SOT-227 Package

share
April 16, 2025

Vishay Intertechnology 600 V Standard and 60 V to 200 V TMBS® Rectifiers Deliver High Current Ratings to 9 A in DFN33A Package

share
November 6, 2024

Vishay Intertechnology stellt neue 1200 V-FRED-Pt®-Hyperfast-Gleichrichter der 7. Generation mit 1 A und 2 A in eSMP®-Gehäusen der Serie SMF (DO-219AB) vor

share
November 6, 2024

Vishay Intertechnology Releases New 1 A and 2 A Gen 7 1200 V FRED Pt® Hyperfast Rectifiers in eSMP® Series SMF (DO-219AB) Package

share
July 6, 2023

Vishay Intertechnology 60 V, 100 V, and 150 V TMBS® Rectifiers Deliver High Current Ratings to 7 A in DFN3820A Package

share
June 20, 2023

Vishay Intertechnology 200 V FRED Pt® Ultrafast Rectifiers Deliver High Current Ratings to 5 A in Power DFN Series DFN3820A Package

share
February 22, 2023

Vishay Intertechnology Standard Rectifiers Deliver High Current Ratings to 4 A, Are Industry’s First in Power DFN Series DFN3820A Package

share
January 17, 2023

Vishay Intertechnology Launches New Gen 7 Platform of 1200 V FRED Pt® Hyperfast Rectifiers With Two Devices in SMA (DO-214AC) Package

share
November 3, 2021

Vishay Intertechnology’s New AEC-Q101 Qualified FRED Pt® Gen 5 600 V Hyperfast and Ultrafast Rectifiers Offer Best in Class Reverse Recovery Losses

share
Filter on Market Sector
Reset