Diodes and Rectifiers - Small Signal Switching Diodes - Repetitive Peak Reverse Voltage 50 V to 100 V
- Small Signal Switching Diodes-Repetitive Peak Reverse Voltage 50 V to 100 V
- Design Tools
- Document Library
- Product Videos
Showing 1 to 50 of 57 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | VRRM (V) ▲▼ ![]() | IR at VR (nA at V) ▲▼ ![]() | VF at IF (V at mA) ▲▼ ![]() | trr (ns) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-35 (DO-204AH) | 100 | 25 at 20 | 1 at 10 | 8 | Single | No | |
![]() Enlarge | SOD-123 | 100 | 25 at 20 | 1 at 10 | 4 | Single | Yes | |
![]() Enlarge | SOD-123 | 100 | 25 at 20 | 1 at 10 | 4 | Single | Yes | |
![]() Enlarge | SOD-323 | 100 | 25 at 20 | 1 at 10 | 4 | Single | Yes | |
![]() Enlarge | SOD-323 | 100 | 25 at 20 | 1 at 10 | 4 | Single | Yes | |
![]() Enlarge | SOD-323 | 100 | 25 at 20 | 1 at 10 | 4 | Single | Yes | |
![]() Enlarge | DO-35 (DO-204AH) | 50 | 100 at 50 | 0.620 at 1 | 4 | Single | No | |
![]() Enlarge | SOD-123 | 50 | 100 at 50 | 0.620 at 1 | 4 | Single | Yes | |
![]() Enlarge | SOD-123 | 50 | 100 at 50 | 0.620 at 1 | 4 | Single | Yes | |
![]() Enlarge | DO-35 (DO-204AH) | 75 | 50 at 50 | 1 at 50 | 4 | Single | No | |
![]() Enlarge | SOD-123 | 75 | 50 at 50 | 1.0 at 50 | 4 | Single | Yes | |
![]() Enlarge | SOD-123 | 75 | 50 at 50 | 1.0 at 50 | 4 | Single | Yes | |
![]() Enlarge | SOD-323 | 75 | 50 at 50 | 1 at 50 | 4 | Single | Yes | |
![]() Enlarge | SOD-323 | 75 | 50 at 50 | 1 at 50 | 4 | Single | Yes | |
![]() Enlarge | DO-35 (DO-204AH) | 100 | 25 at 20 | 0.720 at 5 | 8 | Single | No | |
![]() Enlarge | SOD-123 | 100 | 25 at 20 | 1 at 100 | 4 | Single | Yes | |
![]() Enlarge | SOD-123 | 100 | 25 at 20 | 1 at 100 | 4 | Single | Yes | |
![]() Enlarge | SOD-323 | 100 | 25 at 20 | 1 at 100 | 4 | Single | Yes | |
![]() Enlarge | SOD-323 | 100 | 25 at 20 | 1 at 100 | 4 | Single | Yes | |
![]() Enlarge | DO-35 | 100 | 100 at 50 | 1000 at 10 | 4 | Single | No | |
![]() Enlarge | DO-35 (DO-204AH) | 100 | 5000 at 75 | 1 at 10 | 4 | Single | No | |
![]() Enlarge | SOT-23 | 70 | 2500 at 70 | 0.715 at 1 | 6 | Single | Yes | |
![]() Enlarge | SOT-23 | 70 | 2500 at 70 | 0.715 at 1 | 6 | Single | Yes | |
![]() Enlarge | SOT-23 | 75 | 100 at 75 | 0.715 at 1 | 6 | Single | Yes | |
![]() Enlarge | SOT-23 | 75 | 100 at 75 | 0.715 at 1 | 6 | Single | Yes | |
![]() Enlarge | SOD-123 | 100 | 50 at 75 | 1.25 at 150 | 6 | Single | Yes | |
![]() Enlarge | SOD-123 | 100 | 50 at 75 | 1.25 at 150 | 6 | Single | Yes | |
![]() Enlarge | SOD-323 | 100 | 1000 at 75 | 1.250 at 150 | 6 | Single | Yes | |
![]() Enlarge | SOD-323 | 100 | 1000 at 75 | 1.250 at 150 | 6 | Single | Yes | |
![]() Enlarge | MiniMELF (SOD-80) | 60 | 100 at 50 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | DO-35 (DO-204AH) | 60 | 100 at 50 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | QuadroMELF (SOD-80) | 60 | 100 at 50 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | MicroMELF | 60 | 100 at 50 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | SOT-23 | 70 | 100 at 70 | 0.715 at 1 | 6 | Common cathode | Yes | |
![]() Enlarge | SOT-23 | 70 | 100 at 70 | 0.715 at 1 | 6 | Common cathode | Yes | |
![]() Enlarge | SOT-23 | 70 | 100 at 70 | 0.715 at 1 | 6 | Dual serial | Yes | |
![]() Enlarge | SOT-23 | 70 | 100 at 70 | 0.715 at 1 | 6 | Dual serial | Yes | |
![]() Enlarge | DO-35 (DO-204AH) | 75 | 100 at 60 | 0.750 at 10 | 6 | Single | No | |
![]() Enlarge | SOT-23 | 70 | 100 at 70 | 0.715 at 1 | 6 | Common anode | Yes | |
![]() Enlarge | SOT-23 | 70 | 100 at 70 | 0.715 at 1 | 6 | Common anode | Yes | |
![]() Enlarge | DO-35 (DO-204AH) | 75 | 100 at 50 | 1 at 100 | 4 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | 100 | 25 at 20 | 1 at 50 | 8 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | 100 | 25 at 20 | 1 at 50 | 8 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | 50 | 100 at 50 | 0.620 at 1 | 4 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | 50 | 100 at 50 | 0.620 at 1 | 4 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | 75 | 50 at 50 | 1 at 50 | 4 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | 75 | 50 at 50 | 1 at 50 | 4 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | 100 | 25 at 20 | 0.720 at 5 | 8 | Single | No | |
![]() Enlarge | QuadroMELF (SOD-80) | 100 | 25 at 20 | 1 at 50 | 8 | Single | No | |
![]() Enlarge | QuadroMELF (SOD-80) | 50 | 100 at 50 | 0.620 at 1 | 4 | Single | No |