Diodes and Rectifiers - TVS Protection - DO-218AB
Showing 1 to 10 of 10 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | PPPM at 10 x 1000 μs (W) ▲▼ ![]() | TVS Polarity ▲▼ ![]() | VBR Min. (V) ▲▼ ![]() | VWM Min. (V) ▲▼ ![]() | VWM Max. (V) ▲▼ ![]() | TJ Max. (°C) ▲▼ ![]() | Product Line ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-218AB | 3600 | Unidirectional | 27 | 22 | 22 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AB | 3600 | Unidirectional | 11.1 | 10 | 36 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AB | 3600 | Bidirectional | 11.1 | 10 | 85 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AB | 4600 | Unidirectional | 27 | 22 | 22 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AB | 4600 | Unidirectional | 11.1 | 10 | 36 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AB | 6600 | Unidirectional | 27 | 22 | 22 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AB | 6600 | Unidirectional | 11.1 | 10 | 43 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AB | 6600 | Bidirectional | 11.1 | 10 | 85 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AB | 7700 | Bidirectional | 26.7 | 24 | 26 | 175 | Surface Mount XClampR | Yes | |
![]() Enlarge | DO-218AB | 11000 | Bidirectional | 26.7 | 24 | 26 | 175 | Surface Mount XClampR | Yes |