Diodes and Rectifiers - TVS Protection
Industry-first snapback type XClampR® TVS, deliver industry-low clamping ratios for higher power density compared to conventional TVS. High TJ up to 175 °C. Market Leader in Automotive and Industrial applications, PAR® TVS TJ up to 185 °C; TransZorb® offer broad stand-off voltage range up to 495 V.
- Applications
- Product Line
- eSMP® Series Packages (JEDEC®) Code
- Other Packages (JEDEC®) Code