Diodes and Rectifiers - Ultrafast Recovery - PowerTab®
Showing 1 to 11 of 11 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
| Part Number ▲▼  | Product Image | Package (JEDEC®) Code ▲▼  | 	 IF(AV) (A) ▲▼  | Rev. Voltage (V) ▲▼  | VF at IF (V at A) ▲▼  | trr ▲▼  | TJ max. (°C) ▲▼  | Circuit Configuration ▲▼  | AEC-Q101 Qualified ▲▼  | 
|---|---|---|---|---|---|---|---|---|---|
|  Enlarge | PowerTab® | 150 | 200 | 0.79 | see datasheet | 175 | Single | No | |
|  Enlarge | PowerTab® | 150 | 200 | 0.77 | see datasheet | 175 | Single | Yes | |
|  Enlarge | PowerTab® | 150 | 400 | 0.9 | see datasheet | 175 | Single | No | |
|  Enlarge | PowerTab® | 150 | 400 | 0.9 | see datasheet | 175 | Single | Yes | |
|  Enlarge | PowerTab® | 80 | 200 | 0.79 | see datasheet | 175 | Single | Yes | |
|  Enlarge | PowerTab® | 80 | 200 | 0.77 | see datasheet | 175 | Single | Yes | |
|  Enlarge | PowerTab® | 80 | 400 | 0.92 | see datasheet | 175 | Single | No | |
|  Enlarge | PowerTab® | 80 | 400 | 0.92 | see datasheet | 175 | Single | Yes | |
|  Enlarge | PowerTab® | 150 | 600 | 1.08 | 50 | 175 | Single | No | |
|  Enlarge | PowerTab® | 150 | 600 | 1.08 | 50 | 175 | Single | Yes | |
|  Enlarge | PowerTab® | 80 | 600 | 1.53 | 46 | 175 | Single die | Yes |