Diodes and Rectifiers - Zener Diodes
Zener diodes provide precise voltage regulation. Available in both standard SMD packages and new leadless sidewall plated DFN1006-2A package for miniaturization, to help you realize your next generation design challenges more efficiently. Zener diodes are available with power ranges from less than 350 mW to over 500 mW and include several automotive qualified and PPAP capable parts.
To select multiple values, Ctrl-click or click-drag over the items
Series ▲▼ | Product Image | Part Number ▲▼ | Vz Min. (V) ▲▼ | Vz Max. (V) ▲▼ | Vz Nom. (V) ▲▼ | Izt (mA) ▲▼ | Ptot (mW) ▲▼ | Package (JEDEC®) Code ▲▼ | Vz Specification ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 1N4728A | 3.3 | 75 | 3.3 | 76 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4729A | 3.3 | 75 | 3.6 | 69 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4730A | 3.3 | 75 | 3.9 | 64 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4731A | 3.3 | 75 | 4.3 | 58 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4732A | 3.3 | 75 | 4.7 | 53 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4733A | 3.3 | 75 | 5.1 | 49 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4734A | 3.3 | 75 | 5.6 | 45 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4735A | 3.3 | 75 | 6.2 | 41 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4736A | 3.3 | 75 | 6.8 | 37 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4737A | 3.3 | 75 | 7.5 | 34 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4738A | 3.3 | 75 | 8.2 | 31 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4739A | 3.3 | 75 | 9.1 | 28 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4740A | 3.3 | 75 | 10 | 25 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4741A | 3.3 | 75 | 11 | 23 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4742A | 3.3 | 75 | 12 | 21 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4743A | 3.3 | 75 | 13 | 19 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4744A | 3.3 | 75 | 15 | 17 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4745A | 3.3 | 75 | 16 | 15.5 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4746A | 3.3 | 75 | 18 | 14 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4747A | 3.3 | 75 | 20 | 12.5 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4748A | 3.3 | 75 | 22 | 11.5 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4749A | 3.3 | 75 | 24 | 10.5 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4750A | 3.3 | 75 | 27 | 9.5 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4751A | 3.3 | 75 | 30 | 8.5 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No | |
![]() | 1N4752A | 3.3 | 75 | 33 | 7.5 | 1300 | DO-41 (DO-204AL) | Thermal equilibrium | No |