Diodes and Rectifiers - Zener Diodes - 350 mW to 500 mW
Showing 1 to 25 of 25 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package (JEDEC ® ) Code ▲▼ | Ptot (mW) ▲▼ | Vz min (V) ▲▼ | Vz max (V) ▲▼ | Circuit Configuration ▲▼ | Vz Specification ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-35 (DO-204AH) | 500 | 2.4 | 75 | Single | Thermal equilibrium | No | |
![]() Enlarge | DO-35 (DO-204AH) | 500 | 2.4 | 75 | Single | Pulse current | No | |
![]() Enlarge | DO-35 (DO-204AH) | 500 | 2.4 | 36 | Single | Pulse current | No | |
![]() Enlarge | MicroMELF | 500 | 2.4 | 75 | Single | Pulse current | No | |
![]() Enlarge | SOD-123 | 500 | 2.2 | 75 | Single | Pulse current | Yes | |
![]() Enlarge | SOD-123 | 500 | 2.2 | 75 | Single | Pulse current | Yes | |
![]() Enlarge | QuadroMELF (SOD-80) | 500 | 2.4 | 75 | Single | Pulse current | No | |
![]() Enlarge | MiniMELF (SOD-80) | 500 | 2.4 | 56 | Single | Pulse current | No | |
![]() Enlarge | MiniMELF (SOD-80) | 500 | 2.4 | 75 | Single | Pulse current | No | |
![]() Enlarge | MiniMELF (SOD-80) | 500 | 2.4 | 75 | Single | Pulse current | No | |
![]() Enlarge | MiniMELF (SOD-80) | 500 | 2.4 | 75 | Single | Thermal equilibrium | No | |
![]() Enlarge | MiniMELF (SOD-80) | 500 | 4.7 | 30 | Single | Pulse current | No | |
![]() Enlarge | QuadroMELF (SOD-80) | 500 | 2.4 | 75 | Single | Thermal equilibrium | No | |
![]() Enlarge | QuadroMELF (SOD-80) | 500 | 2 | 43 | Single | Pulse current | No | |
![]() Enlarge | SOT-23 | 500 | 2.2 | 75 | Common anode | Pulse current | Yes | |
![]() Enlarge | SOT-23 | 500 | 2.2 | 75 | Common anode | Pulse current | Yes | |
![]() Enlarge | SOT-23 | 500 | 2.2 | 75 | Single | Pulse current | Yes | |
![]() Enlarge | SOT-23 | 500 | 2.2 | 75 | Single | Pulse current | Yes | |
![]() Enlarge | SOT-23 | 500 | 2.2 | 75 | Common cathode | Pulse current | Yes | |
![]() Enlarge | SOT-23 | 500 | 2.2 | 75 | Common cathode | Pulse current | Yes | |
![]() Enlarge | SOD-123 | 500 | 2.4 | 43 | Single | Thermal equilibrium | Yes | |
![]() Enlarge | SOD-123 | 500 | 2.4 | 43 | Single | Thermal equilibrium | Yes | |
![]() Enlarge | SOD-123 | 500 | 3 | 75 | Single | Thermal equilibrium | Yes | |
![]() Enlarge | SOD-123 | 500 | 3 | 75 | Single | Thermal equilibrium | Yes | |
![]() Enlarge | MicroSMF (DO-219AC) | 500 | 2 | 39 | Single | Pulse current | Yes |

























