Displays – LCD, TFT, OLED, Touch - Color TFT Displays
Showing 1 to 1 of 1 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Type (V) ▲▼ | Diagonal Dimension ▲▼ | Display Format dots ▲▼ | Module Dimensions (W x H x D) mm (W x H mm) ▲▼ | Active Area (W x H) mm (W x H mm) ▲▼ | Dot Pitch (W x H) mm (W x H mm) ▲▼ | Built-In Controller ▲▼ |
|---|---|---|---|---|---|---|---|
| TFT | 10.2" | 800 x 480 | 235.0 x 145.8 x 12.1 | 222.0 x 132.48 | 0.0925 x 0.276 | RA8875 |