Displays – LCD, TFT, OLED, Touch - LCD Graphic
Vishay’s portfolio of monochrome LCD displays, graphic, includes models with 122 x 32, 128 x 64, 128 x 128, 128 x 64, 144 x 32, 160 x 32, 160 x 128, 160 x 160, 192 x 32, 192 x 64, 192 x 128, 202 x 32, 240 x 64, 240 x 128, and 320 x 240 dots. They are lead (Pb)-free and RoHS-compliant.
Showing 1 to 20 of 20 entries