Utilize the options above to be presented with available parts.



Utilize the options above to be presented with available parts.
DC-Link Capacitor Selection Flow
Click on a colored box below to narrow results
AEC-Q200
Max. Operation Temperature
THB
(Harsh Environment)
(Standard)
(Low Profile)
(Low Profile)
(Compact)
Available Parts

Add parts from this list to the Selected Parts list below

Part Number ![]() | Series ![]() ![]() | Capacitor Type ![]() ![]() | Capacitance(pF) ![]() ![]() | Voltage Bias ![]() ![]() | Voltage(V) ![]() ![]() | Lead Pitch ![]() ![]() | Pins ![]() ![]() | |
---|---|---|---|---|---|---|---|---|
No part number found. |

Selected Parts

(Max 5 parts) Use the ‘minus’ symbol to allow other parts to be added

Add up to 5 parts from Available Parts list using the icon.