IHLP® INDUCTOR LOSS CALCULATOR TOOL
| Choose Calculator Type Applications Family Case Size Series | Please, choose inductance from the radio group | Ratings | |||||||||
| Inductance | µH | ||||||||||
| 25º C DC Res | Ohms | ||||||||||
| Inputs: Enter data into yellow fields | Outputs | Isat | Amps | ||||||||
| I(Heat) | Amps | ||||||||||
Select Inductance: | Frequency = | Hz | ETckt | V-usec | Inductor Current (One Cycle) Time (µSec) | ||||||
| Output Current = | Amps | F(eff) | Hertz | ||||||||
| Ambient Temp = | ºC | Res | Ohms | ||||||||
| Volts In = | Volts | Imax | Amps | ||||||||
| Volts Out = | Volts | Imin | Amps | ||||||||
| VSW = | Volts | Iripple | Amps | ||||||||
| VD = | Volts | Duty | |||||||||
| Iind = | Amps | Pcore | Watts | ||||||||
| ET100 = | V-usec | Pdc | Watts | ||||||||
| Bpk = | G | Pac | Watts | ||||||||
| A | Inch | mm | Ptot | Watts | |||||||
| B | Inch | mm | Temp. Coeff. | ºC/W | |||||||
| C | Inch | mm | Temp Rise | ºC | |||||||
| Comp Temp | ºC | ||||||||||
| Reference Cost | |||||||||||
![]() | Warning Messages: | Notes May Be Added Here: | |||||||||