Inductors - Transformers
Vishay's transformer portfolio includes a wide array of power transformers including flyback transformers, forward converter transformers, push/pull transformers, full-bridge transformers, half-bridge transformers, LLC resonant transformers, isolated buck transformers, gate drive transformers, current sense transformers, three-phase transformers, and linear single-phase transformers. These transformers are designed to meet UL, CSA, VDE, and IEC safety requirements and can meet RoHS requirements. In addition, Vishay manufactures signal transformers, audio transformers, and RF transformers that provide safety isolation. With a capability to provide products that operate over a wide temperature range (-55 °C to +220 °C), these transformers can handle extreme environments.
Series ▲▼ | Product Image | Description ▲▼ | Inductance Min. (µH) ▲▼ | Inductance Max. (µH) ▲▼ | Max. DC (mA) ▲▼ | Size Class ▲▼ | Operating Temperature (°C) ▲▼ |
|---|---|---|---|---|---|---|---|
![]() Enlarge | Surface-Mount PoE Flyback Transformers - 6 W, 13 W, 30 W | 35 | 75 | -40 to 125 | |||
![]() Enlarge | Surface-Mount Transformers / Inductors, Gapped and Ungapped, Custom Configurations Available | 10 | 330000 | 3090 | 6562 | -55 to +125 | |
![]() Enlarge | Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available | 10 | 3900 | 1010 | 3325 | -55 to +125 | |
![]() Enlarge | Surface Mount Current Sense Transformers | 180 | 3000 | 3325 | |||
![]() Enlarge | Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available | 10 | 47000 | 2030 | 4841 | -55 to +125 | |
![]() Enlarge | Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available | 10 | 68000 | 2290 | 5047 | -55 to +125 | |
![]() Enlarge | Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available | 10 | 150000 | 3210 | 6855 | -55 to +125 | |
![]() Enlarge | Inductors / Transformers Customizable, Surface-Mount Torodial, Kool-Mu®, Powdered Iron and MPP Cores | 1 | 330 | 6450 | 3535 | -40 to +125 | |
![]() Enlarge | Inductors / Transformers Customizable, Surface-Mount Torodial, Kool-Mu®, Powdered Iron and MPP Cores | 1 | 330 | 7540 | 4545 | -40 to +125 | |
![]() Enlarge | Miniaturized Gate Drive Planar Transformers | 240 | n/a | n/a | n/a | -55 to +125 | |
![]() Enlarge | Integrated LLC Transformer / Inductor | 50 | 74 | n/a | n/a | n/a | |
![]() Enlarge | Micro Gate Drive Transformers | 264 | 473 | n/a | n/a | -55 to +130 | |
![]() Enlarge | Versatile Through-Hole Planar Transformers | 450 | n/a | 22000 | 2516 | -55 to +130 | |
![]() Enlarge | Space Grade Hybrid Planar Transformers | 30 | n/a | n/a | 2516 | -55 to +130 | |
![]() Enlarge | Space Grade Planar Transformers With Multiple Output Secondaries for 150 W / 28 V Input Forward Converters | n/a | n/a | n/a | 28 | -55 to +130 |