Infrared emitters - Standard
Showing 1 to 9 of 9 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package Type ▲▼ | Package Form ▲▼ | Package Dimensions (L x W x H) (mm) ▲▼ | Peak Wavelength (nm) ▲▼ | Radiant Intensity (mW/sr) ▲▼ | Angle of Half Intensity (±°) ▲▼ | Rise Time (ns) ▲▼ | Radiant Power(mW) ▲▼ | Forward Current (mA) ▲▼ | AEC-Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | leaded | T-¾ | ∅ 1.8 | 950 | 1.5 | 55 | 800 | 10 | 100 | No | |
![]() Enlarge | leaded | T-¾ | ∅ 1.8 | 950 | 5 | 12 | 800 | 10 | 100 | No | |
![]() Enlarge | leaded | Side view lens | 3.6 x 2.2 x 5 | 950 | 2.6 | 25 | 800 | 20 | 100 | No | |
![]() Enlarge | leaded | TO-18 | ∅ 4.7 | 890 | 400 | 5 | 10 | 30 | 100 | No | |
![]() Enlarge | leaded | TO-18 | ∅ 4.7 | 890 | 260 | 12 | 10 | 30 | 100 | No | |
![]() Enlarge | leaded | TO-18 | ∅ 4.7 | 890 | 18 | 44 | 10 | 30 | 100 | No | |
![]() Enlarge | leaded | TO-18 | ∅ 4.7 | 950 | 105 | 4 | 15 | 17 | 100 | No | |
![]() Enlarge | leaded | TO-18 | ∅ 4.7 | 950 | 95 | 8 | 15 | 17 | 100 | No | |
![]() Enlarge | leaded | TO-18 | ∅ 4.7 | 950 | 5 | 50 | 15 | 17 | 100 | No |