IR Receivers - Data Transmission Mold
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Dimensions (mm) ▲▼ | Carrier Frequency ▲▼ | AGC ▲▼ | Transmission Distance Typ. (m) ▲▼ | Detection Threshold / Sensitivity Typ. ▲▼ | Half Viewing Angle (°) ▲▼ | Supply Current Typ. (mA) ▲▼ | Pinning ▲▼ | Application ▲▼ | Mounting ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38.4 | AGC1 | 30 | 0.08 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Data transmission | Leaded | |
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38.4 | AGC3 | 30 | 0.08 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Data transmission | Leaded | |
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 57.6 | AGC1 | 30 | 0.08 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Data transmission | Leaded | |
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 57.6 | AGC3 | 30 | 0.08 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Data transmission | Leaded |