IR Receivers - Fast Proximity: Sensor with Fix Gain and Variable Emitter Intensity
- Fast Proximity: Sensor with Fix Gain and Variable Emitter Intensity
- Design Tools
- Document Library
- Press Releases
- Product Videos
Showing 1 to 32 of 32 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Dimensions (mm) ▲▼ | Carrier frequency ▲▼ | Transmission Distance (m) ▲▼ | Detection Threshold / Sensitivity Typ. ▲▼ | Viewing Angle (°) ▲▼ | Supply Current Typ. (mA) ▲▼ | Pinning ▲▼ | Application ▲▼ | Mounting ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | 8 | 0.7 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Presence sensors, fast proximity sensors | SMD | |
![]() Enlarge | Panhead | 7.5 W x 5.3 H x 4.0 D | 38 | 8 | 0.7 | ± 50 | 0.37 | 1 = GND, 2 = N.C., 3 = VS, 4 = OUT | Presence sensors, fast proximity sensors | SMD | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | 12 | 0.4 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | SMD | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | 12 | 0.4 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded | |
![]() Enlarge | Minicast | 5.0 W x 6.95 H x 4.8 D | 38 | 8 | 0.7 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 38 | 8 | 0.7 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Presence sensors, fast proximity sensors | SMD | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | 1.3 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded | ||
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38 | 12 | 0.1 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | 1.3 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded | ||
![]() Enlarge | Belobog shield | 3.95 W x 3.95 H x 0.8 D | 38 | 8 | 0.7 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Presence sensors, fast proximity sensors | SMD | |
![]() Enlarge | Panhead | 7.5 W x 5.3 H x 4.0 D | 38 | 8 | 0.7 | ± 50 | 0.35 | 1 = GND, 2 = N.C., 3 = VS, 4 = OUT | Presence sensors, fast proximity sensors | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | 8 | 0.7 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Presence sensors, fast proximity sensors | SMD | |
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38 | 12 | 0.4 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded | |
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38 | 2.4 | 7 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded | |
![]() Enlarge | Minicast | 5.0 W x 6.95 H x 4.8 D | 38 | 8 | 0.7 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | 12 | 0.4 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | 12 | 0.4 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 56 | 8 | 0.7 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Presence sensors, fast proximity sensors | SMD | |
![]() Enlarge | Panhead | 7.5 W x 5.3 H x 4.0 D | 56 | 8 | 0.7 | ± 50 | 0.37 | 1 = GND, 2 = N.C., 3 = VS, 4 = OUT | Presence sensors, fast proximity sensors | SMD | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 56 | 12 | 0.4 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | SMD | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 56 | 12 | 0.4 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded | |
![]() Enlarge | Minicast | 5.0 W x 6.95 H x 4.8 D | 56 | 8 | 0.7 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 56 | 8 | 0.7 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Presence sensors, fast proximity sensors | SMD | |
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 56 | 12 | 0.1 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded | |
![]() Enlarge | Belobog shield | 3.95 W x 3.95 H x 0.8 D | 56 | 8 | 0.7 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Presence sensors, fast proximity sensors | SMD | |
![]() Enlarge | Panhead | 7.5 W x 5.3 H x 4.0 D | 56 | 8 | 0.7 | ± 50 | 0.35 | 1 = GND, 2 = N.C., 3 = VS, 4 = OUT | Presence sensors, fast proximity sensors | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 56 | 8 | 0.7 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Presence sensors, fast proximity sensors | SMD | |
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 56 | 12 | 0.4 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded | |
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 56 | 2.4 | 7 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded | |
![]() Enlarge | Minicast | 5.0 W x 6.95 H x 4.8 D | 56 | 8 | 0.7 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 56 | 12 | 0.4 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 56 | 12 | 0.4 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | Leaded |