IR Receivers - Heimdall No Lens
Showing 1 to 50 of 80 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Dimensions (mm) ▲▼ | Carrier Frequency ▲▼ | AGC ▲▼ | Transmission Distance Typ. (m) ▲▼ | Detection Threshold / Sensitivity Typ. ▲▼ | Half Viewing Angle (°) ▲▼ | Supply Current Typ. (mA) ▲▼ | Pinning ▲▼ | Recommended for Remote Control Code ▲▼ | Application ▲▼ | Mounting ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 30 | AGC2 | 17 | 0.22 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 30 | AGC2 | 12 | 0.4 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 30 | AGC2 | 18 | 0.2 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 30 | AGC3 | 16 | 0.32 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 30 | AGC3 | 12 | 0.4 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 30 | AGC3 | 16 | 0.23 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 30 | AGC4 | 17 | 0.22 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 30 | AGC4 | 12 | 0.4 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 30 | AGC4 | 18 | 0.2 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 30 | AGC5 | 16 | 0.32 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 30 | AGC5 | 12 | 0.4 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 30 | AGC5 | 16 | 0.23 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 30 | AGC6 | 18 | 0.2 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 33 | AGC2 | 17 | 0.22 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 33 | AGC2 | 12 | 0.4 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 33 | AGC2 | 18 | 0.2 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 33 | AGC3 | 16 | 0.32 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 33 | AGC3 | 12 | 0.4 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 33 | AGC3 | 16 | 0.23 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 33 | AGC4 | 17 | 0.22 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 33 | AGC4 | 12 | 0.4 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 33 | AGC4 | 18 | 0.2 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 33 | AGC5 | 16 | 0.32 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 33 | AGC5 | 12 | 0.4 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 33 | AGC5 | 16 | 0.23 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 33 | AGC6 | 18 | 0.2 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 36 | AGC2 | 17 | 0.22 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 36 | AGC2 | 12 | 0.4 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 36 | AGC2 | 18 | 0.2 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 36 | AGC3 | 16 | 0.32 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | RCMM | Remote control | SMD | |
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 36 | AGC3 | 12 | 0.4 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | MCIR, RCMM | Remote control | SMD | |
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 36 | AGC3 | 16 | 0.23 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | MCIR | Remote control | SMD | |
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 36 | AGC4 | 17 | 0.22 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | MCIR, RC-6 | Remote control | SMD | |
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 36 | AGC4 | 12 | 0.4 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | RC-5, RC-6, Panasonic | Remote control | SMD | |
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 36 | AGC4 | 18 | 0.2 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | RC-5, RC-6, Panasonic | Remote control | SMD | |
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 36 | AGC5 | 16 | 0.32 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 36 | AGC5 | 12 | 0.4 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 36 | AGC5 | 16 | 0.23 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 36 | AGC6 | 18 | 0.2 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 38 | AGC2 | 17 | 0.22 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 38 | AGC2 | 12 | 0.4 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 38 | AGC2 | 18 | 0.2 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 38 | AGC3 | 16 | 0.32 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, XMP-1, XMP-2 | Remote control | SMD | |
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 38 | AGC3 | 12 | 0.4 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, XMP | Remote control | SMD | |
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 38 | AGC3 | 16 | 0.23 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, r-map, XMP | Remote control | SMD | |
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 38 | AGC4 | 17 | 0.22 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Sejin 4PPM | Remote control | SMD | |
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 38 | AGC4 | 12 | 0.4 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | NEC, Sharp, Sejin 4PPM, Mitsubishi | Remote control | SMD | |
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 38 | AGC4 | 18 | 0.2 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | NEC, Sharp, Mitsubishi | Remote control | SMD | |
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 38 | AGC5 | 16 | 0.32 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 38 | AGC5 | 12 | 0.4 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD |