IR Receivers - Proximity Sensor
Showing 1 to 6 of 6 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Dimensions (mm) ▲▼ ![]() | Carrier Frequency ▲▼ ![]() | Transmission Distance Typ. (m) ▲▼ ![]() | Detection Threshold / Sensitivity Typ. ▲▼ ![]() | Half Viewing Angle (°) ▲▼ ![]() | Supply Current Typ. (mA) ▲▼ ![]() | Pinning ▲▼ ![]() | Application ▲▼ ![]() | Mounting ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 38 | 14 | 0.3 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Proximity sensors | SMD | |
![]() Enlarge | Panhead | 7.5 W x 5.3 H x 4.0 D | 38 | 21 | 0.15 | ± 45 | 0.35 | 1 = GND, 2 = N.C., 3 = VS, 4 = OUT | Proximity sensors | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | 21 | 0.15 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Proximity sensors | SMD | |
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38 | 26 | 0.1 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Proximity sensors | Leaded | |
![]() Enlarge | Minicast | 5.0 W x 6.95 H x 4.8 D | 38 | 21 | 0.15 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Proximity sensors | Leaded | |
![]() Enlarge | Holder | 20.0 W x 13.65 H x 9.0 D | n/a | Presence sensors, proximity sensors | Leaded |