IRDC transceivers
Vishay is the world’s leading supplier of infrared transceiver products. Vishay remains committed to the supply of high efficiency, robust infrared transceiver products utilizing the latest in-house design technology. Infrared transceiver products support data rates up to 115 kbit/s per the IrDA standard. The products are designed to meet latest industrial, medical and consumer standards.
Part Number ▲▼ ![]() | Product Image | Data Rate kbit/s ▲▼ ![]() | H x L x W mm x mm x mm (mm) ▲▼ ![]() | Link Distance m ▲▼ ![]() | Operating Voltage V ▲▼ ![]() | Idle Supply Current mA ▲▼ ![]() |
---|---|---|---|---|---|---|
![]() Enlarge | 115.2 | 1.9 x 6 x 3 | 0 to ≥ 1 | 2.4 to 5.5 | 0.07 | |
![]() Enlarge | 115.2 | 4 x 9.7 x 4.7 | 0 to ≥ 1 | 2.4 to 5.5 | 0.07 | |
![]() Enlarge | 115.2 | 3.1 x 8.5 x 2.5 | 0 to ≥ 1 | 2.4 to 5.5 | 0.07 | |
![]() Enlarge | 115.2 | 1.9 x 6 x 3 | 0 to ≥ 1 | 2.4 to 5.5 | 0.07 | |
![]() Enlarge | 115.2 | 1.6 x 6.8 x 2.8 | 0 to ≥ 1 | 2.4 to 5.5 | 0.07 | |
![]() Enlarge | 115.2 | 1.6 x 6.8 x 2.8 | 0 to ≥ 1 | 2.4 to 5.5 | 0.07 |