IRDC transceivers

Vishay is the world’s leading supplier of infrared transceiver products. Vishay remains committed to the supply of high efficiency, robust infrared transceiver products utilizing the latest in-house design technology. Infrared transceiver products support data rates up to 115 kbit/s per the IrDA standard. The products are designed to meet latest industrial, medical and consumer standards.

Showing 1 to 20 of 20 entries
Date 🔽TitleShare
June 4, 2025

Vishay Intertechnology stellt neue hochzuverlässige Isolationsverstärker mit branchenführendem CMTI für Präzisionsanwendungen vor

share
June 4, 2025

Vishay Intertechnology Introduces New High-Reliability Isolation Amplifiers with Industry-Leading CMTI for Precision Applications

share
April 30, 2025

Vishay Intertechnology’s 1-Form-A-Halbleiterrelais liefern Dauerlaststrom bis zu 5 A im kompakten SOP-4-Gehäuse

share
April 30, 2025

Vishay Intertechnology 1 Form A Solid-State Relays Offer Continuous Load Current to 5 A in Compact SOP-4 Package

share
October 23, 2024

IGBT- und MOSFET-Treiber von Vishay Intertechnology im gestreckten SO-6-Gehäuse ermöglichen kompakte Designs, schnelles Schalten und hohe Spannungen

share
October 23, 2024

Vishay Intertechnology IGBT and MOSFET Drivers in Stretched SO-6 Package Enable Compact Designs, Fast Switching, and High Voltages

share
July 17, 2024

Neue 890-nm-IR-Emitterdiode von Vishay Intertechnology bietet hohe typische Strahlungsintensität von 235 mW/sr und schnelle Schaltzeiten von 15 ns

share
July 17, 2024

New Vishay Intertechnology 890 nm IR Emitting Diode Offers High Typical Radiant Intensity of 235 mW/sr and Fast Switching Times of 15 ns

share
May 21, 2024

AEC-Q102-qualifizierte IR-Sender von Vishay Intertechnology liefern 10 % höhere Strahlungsintensität bei 20 % kleinerer Grundfläche

share
May 21, 2024

Vishay Intertechnology AEC-Q102 Qualified IR Emitters Deliver 10 % Higher Radiant Intensity in 20 % Smaller Footprint

share
August 10, 2023

Vishay Intertechnology VCSEL-Based Reflective Optical Sensor Saves Space, Delivers Improved Performance

share
June 27, 2023

Vishay Intertechnology IR Sensor Modules Provide Robust Operation in Direct Sunlight Without Attenuators, Reducing System Costs

share
February 14, 2022

New Vishay Intertechnology High Power IR Emitters Deliver 30 % Higher Radiant Intensity in 20 % Smaller Footprint

share
February 3, 2022

Vishay Intertechnology Automotive Grade Proximity Sensors Receive 2021 China IoT Innovation Award From Elecfans

share
January 24, 2022

Vishay Intertechnology Automotive Grade 4-Quadrant Silicon PIN Photodiode in Surface-Mount Package Delivers Peak Sensitivity of 950 nm

share
April 26, 2021

Vishay Intertechnology Infrared Sensor Module Features Extended Temperature Range for Outdoor Applications

share
December 9, 2020

Vishay Intertechnology Launches Industry’s First 4-Quadrant Silicon PIN Photodiode in Surface-Mount Package, Qualified for Automotive Applications

share
November 17, 2020

Vishay Intertechnology VEML3328 and VEML3328SL RGBW-IR Sensors Honored With 2020 AspenCore World Electronics Achievement Award

share
November 16, 2020

Vishay Intertechnology’s New Automotive Grade Proximity Sensors Deliver High Resolution Up to 20 µm for Force Sensing

share
September 28, 2020

Vishay Intertechnology Automotive Grade PIN Photodiodes Feature Low 0.7 mm Profile, Increased Signal to Noise Ratio

share
Filter on Market Sector
Reset