VISHAY efuse EVALUATION BOARDS
Vishay eFuses are integrated electronic circuit breakers designed to protect power rails by monitoring and controlling current, voltage, and fault conditions in real time. Use the table below to quickly find the right evaluation board for each Vishay eFuse device. Each entry includes a link to the evaluation board manual, a brief feature summary to help you compare options at a glance, and an image of the corresponding board so you can confirm you’re selecting the correct hardware. You can also use the “Check eval board stock” link to verify availability at Vishay distributors.
| PART NUMBER | EVALUATION BOARD MANUAL | DESCRIPTION | IMAGE | CHECK STOCK |
|
3.5 A, 2.8 V to 22 V, 78 mΩ, eFuse with accurate current limit, OVP, latch-off on fault |
![]() |
|||
![]() |
3.5 A, 2.8 V to 22 V, 78 mΩ, eFuse with accurate current limit, OVP, and auto retry on fault |
![]() |
SIP32433BEVB | |
|
|
![]() |
6 A, 2.8 V to 22 V, 33 mΩ, eFuse with programmable OVP and current limit, latch-off on fault |
![]() |
SIP32434AEVB |
|
|
![]() |
6 A, 2.8 V to 22 V, 33 mΩ, , eFuse with programmable OVP and current limit, auto retry on fault |
![]() |
SIP32434BEVB |
|
|
![]() |
6 A, 2.8 V to 27 V, 33 mΩ, programmable current limit and slew rate, latch-off on fault |
![]() |
SIP32440AEVB |
![]() |
6 A, 2.8 V to 27 V, 33 mΩ, programmable current limit and slew rate, auto retry on fault |
![]() |
SIP32440BEVB | |
![]() |
8 A, 2.7 V to 23 V, 9.2 mΩ eFuse With Transient Over Current Blanking, Adjustable OVP, and Active Current Clamping, latch-off on fault |
![]() |
SIP32435AEVB | |
![]() |
8 A, 2.7 V to 23 V, 9.2 mΩ eFuse With Transient Over Current Blanking, Adjustable OVP, and Active Current Clamping, auto retry on fault |
![]() |
SIP32435BEVB | |
![]() |
8 A, 2.7 V to 23 V, 9.2 mΩ eFuse With Transient Over Current Blanking, Selected OVP Clamping, and Active Current Clamping, latch-off on fault |
![]() |
SIP32436AEVB | |
![]() |
8 A, 2.7 V to 23 V, 9.2 mΩ eFuse With Transient Over Current Blanking, Selected OVP Clamping, and Active Current Clamping, auto retry on fault |
![]() |
SIP32436BEVB | |
![]() |
8 A, 2.7 V to 23 V, 9.2 mΩ eFuse With Transient Over Current Blanking, Adjustable OVP, and Circuit Breaker, latch-off on fault |
![]() |
SIP32437AEVB | |
![]() |
8 A, 2.7 V to 23 V, 9.2 mΩ eFuse With Transient Over Current Blanking, Adjustable OVP, and Circuit Breaker, auto retry on fault |
![]() |
SIP32437BEVB | |
![]() |
3.5 A, 2.8 V to 22 V, 78 mΩ, AEC-Q100 qualified eFuse with accurate current limit, OVP, and active reverse current blocking, latch-off on fault |
![]() |
||
![]() |
3.5 A, 2.8 V to 22 V, 78 mΩ, AEC-Q100 qualified eFuse with accurate current limit, OVP, and active reverse current blocking, auto retry on fault |
![]() |
SIP32433BEVB | |
![]() |
6 A, 2.8 V to 22 V, 33 mΩ, AEC-Q100 qualified eFuse with programmable OVP and current limit, latch-off on fault |
![]() |
SIP32434AEVB | |
![]() |
6 A, 2.8 V to 22 V, 33 mΩ, AEC-Q100 qualified eFuse with programmable OVP and current limit, auto retry on fault |
![]() |
SIP32434BEVB |