DC_LINK FILM CAPACITORS
Vishay offers DC-Link capacitors to meet the needs of a wide range of electronic systems. Options include devices using a polypropylene dielectric for industrial and automotive (MKP1848), cost-sensitive (MKP1848C), or low profile (MKP1848S) applications. MKP1848S devices, which use polyester-based film, target low voltage (63 V and below) and high temperature (up to 150 °C for a limited time) applications, and are ideal for groundbreaking automotive 48 V boardnet systems.
Advantages | Benefits |
---|---|
Low ESR | High ripple current, low power losses |
Dry technology | Long life time (100 000 h @ 70 °C and UN) |
Very low temperature drift | ESR and capacitance stable across operating temperature range |
ADDITIONAL INFORMATION |
|
Product Portfolio | Calculating Power Dissipation |
Capabilities and Custom Options | What, Why and Where |
Did You Know? | 3D Models |
Guidelines for Film Capacitors |