196 HVC ENYCAP™ ELECTRICAL DOUBLE-LAYER ENERGY STORAGE CAPACITORS
The 196 HVC series fills a gap in the energy / power spectrum between electric double layer (EDL) capacitors and conventional batteries. ENYCAP capacitors provide better energy density than supercapacitors and higher power density than batteries in applications where a different trade-off between these two parameters is important. The devices are available with up to six cells and capacitance values from 4 F to 90 F. Voltage ratings range from 1.4 V up to 8.4 V. The capacitors’ unique technology does not require cell balancing and provides soft charging characteristics < 1 A. The 196 HVC ENYCAP series offers designers exceptional flexibility and enhanced charge and discharge performance for energy harvesting and power line backup applications. Furthermore, all EDLC ENYCAP products are compliant to the European regulations RoHS and REACH.
Advantages | Benefits |
Power backup solutions (industrial PCs, RAM, SSD, etc.) | Alternative product for rechargeable backup batteries |
Micro UPS systems | Up to 90 F capacity per cell |
Burst power support for transmitters or flash lights | Low profile (2.5 mm) and various layouts available |
Storage for energy harvesting | No cell balancing necessary |
Emergency light power source |
Low profile (2.5 mm) and various layouts available Very long self-discharge time (months) |
ADDITIONAL INFORMATION |
|
Product Page | |
Product Sheet | |
Selection Chart | |
Application Notes |