HOTCAP AUTOMOTIVE +175 °C MLCC'S
Vishay HOTcap® capacitors define a new standard for performance and reliability. Following the trend towards higher operating temperatures in automotive electronic components, this series features an unmatched maximum operating temperature of +175 °C for all available ceramic dielectrics. These include an ultra stable C0G temperature coefficient of capacitance with a capacitance change of ± 30 ppm/K within the temperature range from –55 °C to +175 °C, and the brand new X0U temperature coefficient of capacitance with a capacitance change of +22 % / –56 %.
To accommodate extremely harsh automotive operating conditions, the new HOTcap series is equipped with high performance MLCC chips, which have been produced in a unique wet build process and feature noble metal electrodes.
The capacitors are qualified according to the highest quality and performance requirements, even exceeding the AEC-Q200 standard, which qualifies them for automotive applications. These include EMI filtering in various automotive functional areas, such as exhaust gas, cable harnesses, and turbo charger, throttle valve, and brake system control.
Advantages | Benefits |
---|---|
Only supplier offering Automotive Grade and operating temperature of +175 ºC | Most robust against thermal and mechanical stress |
Built for the MOST EXTREME automotive operating conditions | Extremely high reliability |
Welding or soldering directly to a terminal possible, with a nickel wire option available | Cost-effective solution for mass production without need of an additional printed circuit board |
ADDITIONAL INFORMATION |
|
Product Overview | Sample Kit |
Product Sheet | 3D Models |