IHLE POWER INDUCTORS
The IHLE is an Industry First. The new automotive grade low-profile, high-current inductor features an integrated e-shield in the compact 4040, 3232, 2525 and 2020 case sizes. Lowering costs and saving board space in automotive applications by eliminating the need for separate shielding, the Vishay Dale IHLE series contains the electric field in a powdered iron encapsulation, providing up to 20 dB of electric field reduction at 1 cm when the integrated shield is connected to ground.
Applications | Advantages / Benefits |
---|---|
Filter | Lowest DCR for improved efficiency High saturation reduced PCB area / profile |
Energy Storage | Highest saturation reduced PCB area / profile Low core loss for improved efficiency High frequency operation for improved efficiency |