MTPL PLANAR TRANSFORMERS
Vishay's MTPL series planar transformers use a unique winding technique that provides a greater copper fill factor than traditional planar devices. This results in a smaller overall size and a lighter constuction. The winding configuration can easily be customized from the standard format for quick-turn product deviations with no up-front tooling costs to customers. The low profile transformers have environmentally sealed coils to allow operation in harsh environments. The MTPL-2516 series can handle up to 300 W with less than 16.5mm height. Operating frequencies range from 100 kHz to 500 kHz, but can be customized and extended higher if required. The MTPL hybrid planar transformers are suitable for industrial, military, aerospace, and medical applications.
Applications | Advantages / Benefits |
---|---|
PFC-derived, low profile switchmode power supplies | High power density, low profile package Heavy conductor thicknesses for high current windings |
Full-bridge / half-bridge converters | High power density, low profile package Heavy conductor thicknesses for high current windings High frequency operation for improved efficiency |
ADDITIONAL INFORMATION |
Product Portfolios
Video: MTPL Hybrid Planar Transformers for Switch Mode Power Supply Applications