Proximity Sensors - Light to Digital VCNL4x / VCNL3x Series
Sometimes a customer wants to know if an object is present and sometimes they want to know if it is moving closer or farther away from a sensor. With our VCNLx series of proximity sensors we can do both at a range from 2 cm to 150 cm. On top of proximity, each sensor also includes an integrated ambient light sensor.
| Advantages |
Benefits |
| 16-bit high resolution |
Output is a simple number between 0 and 65536 |
| Turn and push |
Emitters, photodiodes, and signal conditioning IC all in one package |
| 1.6 mA output current |
Microcontroller does not have to keep polling the sensor |