VCNL4035X01 OPTICAL SENSOR
New series of miniature infrared (IR) receiver modules for IR remote control applications in flat-panel TVs and monitors for superior remote control performance. For front mounting in 3 mm frames the TSOP39xxxTR1 and TSOP59xxxTR1 series devices are industry first; offered in the TVCastSMD side-view, winged, surface-mount package with an ultra low height of 2.6 mm.
| Advantages | Benefits |
|---|---|
| Side-view, winged package with ultra low 2.6 mm height | Front mounting in tight 3 mm frames for superior remote control performance |
| Photodetector, preamplifier circuit, and IR filter in a single 4-pin epoxy package featuring a two-lens design | High sensitivity with transmission range up to 45 meter, improved immunity against ambient light, and insensitive to supply voltae variations and ripple noise |