CARBON FILM MELF RESISTORS
Vishay‘s CMA 0204 and CMB 0207 carbon film MELF resistors combine advanced carbon film technology and the largest resistive area per case size with an outstanding pulse load capability:
- Up to 3000 W single pulse power
- Up to 4 kV surge voltage capability (1.2/50 pulse)
- ESD capability up to 16 kV
Carbon film MELF resistors allow designers to reduce component counts and save board space in pulse load applications and pulse protection circuits.
Advantages | Benefits |
---|---|
Advanced carbon film technology | Highest Pulse Load Capability for SMD resistors |
High power rating up to 1 W | Reduction of component count / board space |
High surge voltage capability | Reduction of component count / board space |
ADDITIONAL INFORMATION |
|
Product Portfolio | Capabilities and Custom Options |
Did You Know? | 3D Models |
Application Notes |
|