THICK FILM HIGH VOLTAGE CHIP RESISTORS
Vishay CRHV and CRMV thick film chip resistors offer voltage handling capabilities to 3000 V (CRHV) and 1415 V (CRMV), significantly higher than traditional chip resistors. These devices can help improve designers and optimize use of board space while delivering excellent performance characteristics. Multiple case sizes, termination styles, and terminal materials are available, along with a broad resistance range. In addition, these products can be customized for specific applications.
Advantages | Benefits |
---|---|
High voltage operation | Reduction of component count / board space |
Multiple styles, termination materials, and configurations | Allow wide design flexibility |
Non-magnetic versions available | Superior environmental performance compared to alternative high voltage chip resistor options |
ADDITIONAL INFORMATION |
|
Product Pages:
|