HIGH POWER THIN FILM CHIP RESISTORS
Vishay MC HP series resistors offer a rated power dissipation up to three times that of standard resistors in the same case size, allowing for component count reduction and board space savings. The series combines high operating temperatures to +175 °C with low load drift ≤ 0.2 % for 1000 h of operation at full rated power, and offers superior temperature cycling robustness.
MC HP series resistors are available in case sizes from 0402 to 0805 and are offered in professional and precision versions with tolerance down to ± 0.1 % and temperature coefficient down to ± 25 ppm/K.
Advantages |
Benefits |
High power rating up to 0.4 W in small case sizes |
Reduction of component count / board space |
Advanced thin film technology |
Excellent long term stability ≤ 0.2 % for 1000 h of operation at full rated power |