LOW OHMIC MELF RESISTORS
Vishay's MM and SMM series low ohmic MELF resistors are available with resistance values as low as 0.1 Ω, tight tolerance of ± 1 %, and a low temperature coefficient of ± 50 ppm/K. Their advanced metal film technology and cylindrical design provide excellent long term stability and high pulse load capability. Customized devices for high pulse load and high frequency applications are available.
Advantages | Benefits |
---|---|
Largest effective resistive area for comparable case sizes | Excellent long term stability down to 0.15 % for 1000 h operation at P70 |
High pulse load capability | Reduction of component count / board space |
Tight tolerance of ± 1 % and low TCR of ± 50 ppm/K | Improved accuracy in current measurement |
ADDITIONAL INFORMATION |
|
Product Portfolio | Video |
Capabilities and Custom Options | 3D Models |
Did You Know? | Sample Kit |
Application Notes: MELF Resistor Reliability Carbon Film MELF - Pulse Load Champion |