NTCLE LEADED EPOXY COATED NTC THERMISTORS
Vishay's NTCLE leaded through hole thermistors provide high accuracy for temperature measurement and control. This flexible design is ideal for temperature sensing applications as diverse as BMS, charging plugs battery protection, fire detectors, ambient thermostats or automotive ECT, IAT, and EGR.
| Advantages | Benefits |
|---|---|
| Flexible die sawing technology - special electrical values on request | Easy design with spice simulation |
| AEC-Q200 qualification (for NTCLE203/201/300...SB.) | Resistance temperature curve available on web (flexible steps, ranges and temperature units) |
| Numerous insulators and wire types available – flexible length | Rugged Robust design |
ADDITIONAL INFORMATION |
|
| Product Portfolio | Product FAQs |
| Did You Know? | Application Note |
| 3D Models: NTCLE201, NTCLE300 NTCLE100 NTCLE100 330 Ω to 470000 Ω
|
Spice Models: LTspice Pspice |