Scalable 3 kW, 48 V / 12 V Bidirectional DC/DC Converter

Selected

This study of a 3 kW, 48 V/12 V DC-DC converter is based on a two-phase, interleaved buck/boost topology. Each phase operates at 185 kHz, has a 500 W capacity, and is equipped with back-to-back switches on both the 12 V and 48 V port. These switches protect against back conduction during UV conditions and allow phase sheding for higher efficiency in light load conditions. The converter has an automatic switching mechanism that allows it to switch between buck and boost modes, ensuring uninterrupted standalone operation.  The converter's capacity can be easily scaled due to the modular approach.

Reference Design Files

This study of a 3 kW, 48 V/12 V DC-DC converter is based on a two-phase, interleaved buck/boost topology. Each phase operates at 185 kHz, has a 500 W capacity, and is equipped with back-to-back switches on both the 12 V and 48 V port. These switches protect against back conduction during UV conditions and allow phase sheding for higher efficiency in light load conditions. The converter has an automatic switching mechanism that allows it to switch between buck and boost modes, ensuring uninterrupted standalone operation.  The converter's capacity can be easily scaled due to the modular approach.

Reference Design Files

Selected

Reference

Principle Diagram

Scalable 3 kW, 48 V / 12 V Bidirectional DC/DC Converter

Slider

Features

Scalable 3kW Power Architecture

Versatile Bidirectional Power Flow

Enhanced Efficiency and Reduced Ripple

Products

Download

All reference designs provided by Vishay Intertechnology, Inc. and its affiliates (collectively “Vishay”) are provided "as is". Vishay makes no warranties or representations with regard to the reference designs or use of the reference designs, express, implied or statutory, including accuracy or completeness. Vishay disclaims any warranty of title and any implied warranties of merchantability, fitness for a particular purpose, quiet enjoyment, quiet possession, and non-infringement of any third-party intellectual property rights with regard to Vishay’s reference designs or use thereof. Vishay shall not be liable for and shall not defend or indemnify buyers against any third-party infringement claim that relates to or is based on a combination of components provided in a Vishay reference design. In no event shall Vishay be liable for any actual, special, incidental, consequential or indirect damages, however caused, on any theory of liability and whether or not Vishay has been advised of the possibility of such damages, arising in any way out of Vishay reference designs or buyer’s use of Vishay reference designs.