eFuse PowerStage with Pre-Charge Bidirectional, 1200 V, 20 mΩ SiC MOSFET

Selected

Board Top

This eFuse PowerStage evaluation board is equipped with 1200 V, 20 mΩ total SiC MOSFETs to break bidirectional currents, as well as a pre-charge switch and resistor.

The power circuit provides all the necessary feedback signals, including current and voltage. These signals are provided via a standard connector, allowing the user to attach a custom control board. The current handling capability of this power stage depends heavily on acceptable losses and thermal management. The design intention is to provide a possible solution for automotive eFuses that protect auxiliary components and handle currents of up to 40 A.

Reference Design Files

Reference Board

Datasheet

This eFuse PowerStage evaluation board is equipped with 1200 V, 20 mΩ total SiC MOSFETs to break bidirectional currents, as well as a pre-charge switch and resistor.

The power circuit provides all the necessary feedback signals, including current and voltage. These signals are provided via a standard connector, allowing the user to attach a custom control board. The current handling capability of this power stage depends heavily on acceptable losses and thermal management. The design intention is to provide a possible solution for automotive eFuses that protect auxiliary components and handle currents of up to 40 A.

Reference Design Files

Reference Board

Datasheet

Selected

Board Top

Reference

Functional Block Diagram

Slider

Features

Low TCR shunt for precise current measurement

Low tracking error voltage divider

Robust I/O port with ESD protection and freewheel capabilities

Robust SiC switches with a 3 µs short circuit withstand time

Products

Download

All reference designs provided by Vishay Intertechnology, Inc. and its affiliates (collectively “Vishay”) are provided "as is". Vishay makes no warranties or representations with regard to the reference designs or use of the reference designs, express, implied or statutory, including accuracy or completeness. Vishay disclaims any warranty of title and any implied warranties of merchantability, fitness for a particular purpose, quiet enjoyment, quiet possession, and non-infringement of any third-party intellectual property rights with regard to Vishay’s reference designs or use thereof. Vishay shall not be liable for and shall not defend or indemnify buyers against any third-party infringement claim that relates to or is based on a combination of components provided in a Vishay reference design. In no event shall Vishay be liable for any actual, special, incidental, consequential or indirect damages, however caused, on any theory of liability and whether or not Vishay has been advised of the possibility of such damages, arising in any way out of Vishay reference designs or buyer’s use of Vishay reference designs.