Active Backup Solution for 12 V systems

Selected

EDLCBU-12V

The EDLCBU-12V is a reference design that illustrates the implementation of a high-current supercapacitor backup solution. This solution is based on Vishay EDLC supercapacitors and the Analog Devices LTC3350IUHF high-current supercapacitor backup controller and system monitor. 

The circuit consists of a high-efficiency synchronous step-down and step-up constant current/constant voltage converter. It is capable of charging and discharging an array of six parallel, four-series-connected supercapacitors, depending on the application requirements. 

High-power resistors play a crucial role in balancing voltages within the supercapacitor stack during the charging process. Voltage levels for backup voltage and power fail voltage threshold can be configured within a range similar to that of 12V automotive applications. The circuit provides the function of a high-current 12V ride-through uninterruptible power supply (UPS). 

Reference Design Files

Datasheet

The EDLCBU-12V is a reference design that illustrates the implementation of a high-current supercapacitor backup solution. This solution is based on Vishay EDLC supercapacitors and the Analog Devices LTC3350IUHF high-current supercapacitor backup controller and system monitor. 

The circuit consists of a high-efficiency synchronous step-down and step-up constant current/constant voltage converter. It is capable of charging and discharging an array of six parallel, four-series-connected supercapacitors, depending on the application requirements. 

High-power resistors play a crucial role in balancing voltages within the supercapacitor stack during the charging process. Voltage levels for backup voltage and power fail voltage threshold can be configured within a range similar to that of 12V automotive applications. The circuit provides the function of a high-current 12V ride-through uninterruptible power supply (UPS). 

Reference Design Files

Datasheet

Selected

EDLCBU-12V

Reference

EDLCBU-12V Bottom

Slider

Features

high-current 12V ride-through uninterruptible power supply (UPS)

Super-capacitor-based energy storage

Integrated monitoring via digital interface

Configurable voltage thresholds

Products

Download

All reference designs provided by Vishay Intertechnology, Inc. and its affiliates (collectively “Vishay”) are provided "as is". Vishay makes no warranties or representations with regard to the reference designs or use of the reference designs, express, implied or statutory, including accuracy or completeness. Vishay disclaims any warranty of title and any implied warranties of merchantability, fitness for a particular purpose, quiet enjoyment, quiet possession, and non-infringement of any third-party intellectual property rights with regard to Vishay’s reference designs or use thereof. Vishay shall not be liable for and shall not defend or indemnify buyers against any third-party infringement claim that relates to or is based on a combination of components provided in a Vishay reference design. In no event shall Vishay be liable for any actual, special, incidental, consequential or indirect damages, however caused, on any theory of liability and whether or not Vishay has been advised of the possibility of such damages, arising in any way out of Vishay reference designs or buyer’s use of Vishay reference designs.