Active Backup Solution for 3.3 V systems

Selected

EDLCBU-3V3

This circuit can provide backup power for a 3.3 V system. It does this using a set of electric double-layer capacitors (EDLCs) as the energy storage element. The MAX38890 2.5 V to 5.5 V, Reversible Buck/Boost Regulator for Backup Applications charges and discharges the EDLCs with up to 2.5 A (set using a timer). Energy moves from the bus to the capacitor during normal operation (bus > 3.08 V) and is used to keep the bus at 3 V during power supply dropouts.

The PCB can be used on a breadboard and gives access to all of the IC's communication pins. It also has options to increase the energy storage capacity by adding more EDLCs.

Reference Design Files

Reference Board

Datasheet

This circuit can provide backup power for a 3.3 V system. It does this using a set of electric double-layer capacitors (EDLCs) as the energy storage element. The MAX38890 2.5 V to 5.5 V, Reversible Buck/Boost Regulator for Backup Applications charges and discharges the EDLCs with up to 2.5 A (set using a timer). Energy moves from the bus to the capacitor during normal operation (bus > 3.08 V) and is used to keep the bus at 3 V during power supply dropouts.

The PCB can be used on a breadboard and gives access to all of the IC's communication pins. It also has options to increase the energy storage capacity by adding more EDLCs.

Reference Design Files

Reference Board

Datasheet

Selected

EDLCBU-3V3

Reference

System Block Diagram

Slider

Features

3.3 V micro-UPS functionality

Low Quiescent Current in Ready State

1A to 5A Peak Inductor Current Limit

High peak efficiency (up to 94%)

Products

Download

All reference designs provided by Vishay Intertechnology, Inc. and its affiliates (collectively “Vishay”) are provided "as is". Vishay makes no warranties or representations with regard to the reference designs or use of the reference designs, express, implied or statutory, including accuracy or completeness. Vishay disclaims any warranty of title and any implied warranties of merchantability, fitness for a particular purpose, quiet enjoyment, quiet possession, and non-infringement of any third-party intellectual property rights with regard to Vishay’s reference designs or use thereof. Vishay shall not be liable for and shall not defend or indemnify buyers against any third-party infringement claim that relates to or is based on a combination of components provided in a Vishay reference design. In no event shall Vishay be liable for any actual, special, incidental, consequential or indirect damages, however caused, on any theory of liability and whether or not Vishay has been advised of the possibility of such damages, arising in any way out of Vishay reference designs or buyer’s use of Vishay reference designs.